Parla con un Esperto

PSA Series Spectrum Analyzer

The PSA Series spectrum analyzer offers high-performance spectrum analysis up to 50 GHz with a leading-edge combination of analysis bandwidth, flexibility, speed, accuracy, and dynamic range.

300 MHz bandwidth vector signal measurements to 50 GHz

Industry's first 80/40 MHz bandwidth digitizer on 44 GHz and 50 GHz models
 

Migration from PSA to PXA
The N9030A PXA is the next-generation, high-performance signal analyzer that combines the PSA's technical excellence with state-of-the-art technologies, making it an ideal form-fit replacement. The PXA offers greater performance, wider analysis bandwidth, and more capability and flexibility.

Compare All PSA Spectrum Analyzers (6)

Find a Spectrum or Signal Analyzer

  • E4440A PSA Spectrum Analyzer, 3 Hz to 26.5 GHz E4440A PSA Spectrum Analyzer, 3 Hz to 26.5 GHz (1) 

    E4440A PSA Spectrum Analyzer, 3 Hz to 26.5 GHz

    E4440A PSA spectrum analyzer: 26.5 GHz frequency, 80 MHz analysis bandwidth.

  • E4443A PSA Spectrum Analyzer, 3 Hz to 6.7 GHz E4443A PSA Spectrum Analyzer, 3 Hz to 6.7 GHz (1) 

    E4443A PSA Spectrum Analyzer, 3 Hz to 6.7 GHz

    E4443A PSA high-performance spectrum analyzer measures and monitors complex RF signals up to 6.7 GHz.

  • E4445A PSA Spectrum Analyzer, 3 Hz to 13.2 GHz E4445A PSA Spectrum Analyzer, 3 Hz to 13.2 GHz (1) 

    E4445A PSA Spectrum Analyzer, 3 Hz to 13.2 GHz

    E4445A PSA high-performance spectrum analyzer measures and monitors complex RF signals up to 13.2 GHz.

  • E4446A PSA Spectrum Analyzer, 3 Hz to 44 GHz E4446A PSA Spectrum Analyzer, 3 Hz to 44 GHz (1) 

    E4446A PSA Spectrum Analyzer, 3 Hz to 44 GHz

    • 44 GHz
    • High performance: RF, microwave & millimeter-wave test
    • Up to 80 MHz analysis bandwidth
    • Consider N9030A PXA for highest performance & lower price

  • E4447A PSA Spectrum Analyzer, 3 Hz to 42.98 GHz E4447A PSA Spectrum Analyzer, 3 Hz to 42.98 GHz (1) 

    E4447A PSA Spectrum Analyzer, 3 Hz to 42.98 GHz

    • 42.98 GHz
    • High performance: RF, microwave & millimeter-wave test
    • Up to 80 MHz analysis bandwidth
    • Consider N9030A PXA for highest performance & lower price

  • E4448A PSA Spectrum Analyzer, 3 Hz to 50 GHz E4448A PSA Spectrum Analyzer, 3 Hz to 50 GHz (1) 

    E4448A PSA Spectrum Analyzer, 3 Hz to 50 GHz

    • 50 GHz
    • High performance: RF, microwave & millimeter-wave test
    • Up to 80 MHz analysis bandwidth
    • Consider N9030A PXA for highest performance & lower price

Spectrum Analyzer Products [Discontinued]
Product support information for your discontinued spectrum analyzer products.