Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

4 of 182 product matches

Sort:
Product Bandwidth (Supplemental Information) Sample Rate Channels Max Memory Depth Description
U1620A Handheld Oscilloscopes, 200MHz U1620A Handheld Oscilloscopes, 200MHz
200 MHz 2 GSa/s 2 2 Mpts U1620A handheld oscilloscope takes troubleshooting and maintenance task to a whole new level by being the world’s first handheld scope with three viewing modes on a VGA TFT LCD display.
U1610A Handheld Oscilloscopes, 100MHz U1610A Handheld Oscilloscopes, 100MHz
100 MHz 1 GSa/s 2 120 Kpts U1610A handheld oscilloscope takes troubleshooting and maintenance task to a whole new level by being the world’s first handheld scope with three viewing modes on a VGA TFT LCD display.
U1602B Handheld Oscilloscopes U1602B Handheld Oscilloscopes
20 MHz 200 MSa/s 2 125 Kpts Keysight handhelds in orange. 20 MHz handheld oscilloscope, two channels, 4.5” color display, maximum 200 MSa/s sampling rate and up to 125000 points recording length.
U1604B Handheld Oscilloscopes U1604B Handheld Oscilloscopes
40 MHz 200 MSa/s 2 125 Kpts Keysight handhelds in orange. 40 MHz handheld oscilloscope, two channels, 4.5” color display, maximum 200 MSa/s sampling rate and up to 125000 points recording length.