Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

18 of 200 product matches

Sort:
Product Bandwidth (Supplemental Information) Sample Rate Channels Max Memory Depth Description
MSOX91604A Infiniium High-Performance Oscilloscope: 16 GHz MSOX91604A Infiniium High-Performance Oscilloscope: 16 GHz 16 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
MSOX93204A Infiniium High-Performance Oscilloscope: 33 GHz MSOX93204A Infiniium High-Performance Oscilloscope: 33 GHz 32 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
MSOX92804A Infiniium High-Performance Oscilloscope: 28 GHz MSOX92804A Infiniium High-Performance Oscilloscope: 28 GHz 28 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
MSOX92004A Infiniium High-Performance Oscilloscope: 20 GHz MSOX92004A Infiniium High-Performance Oscilloscope: 20 GHz 20 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
DSOX91304A Infiniium High-Performance Oscilloscope: 13GHz DSOX91304A Infiniium High-Performance Oscilloscope: 13GHz 13 GHz 80 GSa/s 4 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
MSOX91304A Infiniium High-Performance Oscilloscope: 13GHz MSOX91304A Infiniium High-Performance Oscilloscope: 13GHz 13 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts Infiniium 90000 X-Series scopes have 33 GHz true analog bandwidth that delivers the industry’s highest real-time scope measurement accuracy, fastest logic analysis on an oscilloscope, and most comprehensive application-specific measurement software
DSOX91604A Infiniium High-Performance Oscilloscope: 16 GHz DSOX91604A Infiniium High-Performance Oscilloscope: 16 GHz 16 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSAX92004A Infiniium High-Performance Oscilloscope: 20 GHz DSAX92004A Infiniium High-Performance Oscilloscope: 20 GHz 20 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSOX92004A Infiniium High-Performance Oscilloscope: 20 GHz DSOX92004A Infiniium High-Performance Oscilloscope: 20 GHz 20 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSOX92504A Infiniium High-Performance Oscilloscope: 25 GHz DSOX92504A Infiniium High-Performance Oscilloscope: 25 GHz 25 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSAX92504A Infiniium High-Performance Oscilloscope: 25 GHz DSAX92504A Infiniium High-Performance Oscilloscope: 25 GHz 25 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSOX92804A Infiniium High-Performance Oscilloscope: 28 GHz DSOX92804A Infiniium High-Performance Oscilloscope: 28 GHz 28 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSAX92804A Infiniium High-Performance Oscilloscope: 28 GHz DSAX92804A Infiniium High-Performance Oscilloscope: 28 GHz 28 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSOX93204A Infiniium High-Performance Oscilloscope: 33 GHz DSOX93204A Infiniium High-Performance Oscilloscope: 33 GHz 33 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
DSAX93204A Infiniium High-Performance Oscilloscope: 33 GHz DSAX93204A Infiniium High-Performance Oscilloscope: 33 GHz 33 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software
MSOX92504A Infiniium High-Performance Oscilloscope: 25 GHz MSOX92504A Infiniium High-Performance Oscilloscope: 25 GHz 25 GHz 80 GSa/s 4 analog + 16 digital 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
DSAX91304A Infiniium High-Performance Oscilloscope: 13GHz DSAX91304A Infiniium High-Performance Oscilloscope: 13GHz 13 GHz 80 GSa/s 4 2 Gpts The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz of true analog bandwidth that delivers.
DSAX91604A Infiniium High-Performance Oscilloscope: 16 GHz DSAX91604A Infiniium High-Performance Oscilloscope: 16 GHz 16 GHz 80 GSa/s 4 2 Gpts 90000 X-Series are the world’s fastest real-time, windows-based oscilloscopes with the highest real-time scope measurement accuracy, the only 30 GHz probing system and the industry’s most comprehensive application specific measurement software