Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

18 of 200 product matches

Sort:
Product Bandwidth (Supplemental Information) Sample Rate Channels Max Memory Depth Description
DSOX3012A Oscilloscope: 100 MHz, 2 Channels DSOX3012A Oscilloscope: 100 MHz, 2 Channels
100 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3012A Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels MSOX3012A Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels
100 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3014A Oscilloscope: 100 MHz, 4 Channels DSOX3014A Oscilloscope: 100 MHz, 4 Channels
100 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3014A Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels MSOX3014A Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels
100 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3024A Oscilloscope: 200 MHz, 4 Channels DSOX3024A Oscilloscope: 200 MHz, 4 Channels
200 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3024A Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels MSOX3024A Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels
200 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3032A Oscilloscope: 350 MHz, 2 Channels DSOX3032A Oscilloscope: 350 MHz, 2 Channels
350 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels
350 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3034A Oscilloscope: 350 MHz, 4 Channels DSOX3034A Oscilloscope: 350 MHz, 4 Channels
350 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3034A Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels MSOX3034A Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels
350 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3052A Oscilloscope: 500 MHz, 2 Channels DSOX3052A Oscilloscope: 500 MHz, 2 Channels
500 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3052A Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels MSOX3052A Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels
500 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3102A Oscilloscope: 1 GHz, 2 Analog Channels DSOX3102A Oscilloscope: 1 GHz, 2 Analog Channels
1 GHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3102A Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels MSOX3102A Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels
1 GHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 2 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 2-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3104A Oscilloscope: 1 GHz, 4 Analog Channels DSOX3104A Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3104A Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels MSOX3104A Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels
1 GHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
DSOX3054A Oscilloscope: 500 MHz, 4 Channels DSOX3054A Oscilloscope: 500 MHz, 4 Channels
500 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.
MSOX3054A Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels MSOX3054A Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels
500 MHz 2 GSa/s per channel, 4 GSa/s half-channel interleaved mode 4 analog plus 16 digital 4 Mpts (Optional, 2Mpts standard) This 4-channel model in the InfiniiVision 3000 X-Series, with 1,000,000 waveforms/ sec, gives you superior performance and functionality today, and the ability to upgrade capabilities, such as serial measurement applications in the future.