Contact an Expert

Oscilloscope

Oscilloscopes from extreme value to extreme performance.

Whether you need the fastest real-time oscilloscope on earth with the highest measurement accuracy anywhere, the only capacitive touch screen oscilloscopes, or something a little more basic, Keysight oscilloscopes outperform in every category. We are working continually to bring you oscilloscopes with breakthrough capabilities that help you solve your toughest measurement challenges. Like you, we’re working on what’s next.

    

Compare All Oscilloscopes (200)

Find an Oscilloscope

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

  • Oscilloscope Software 

    Oscilloscope Software

    • Largest range of scope application software
    • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
    • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Related Products & Solutions

  • High-Speed Multichannel Data Acquisition Systems and Software 

    High-Speed Multichannel Data Acquisition Systems and Software

    Keysight high-speed digitizer systems deliver the densest and fastest multichannel “PC oscilloscope” capabilities. The data acquisition systems provide a standalone benchtop solution for multichannel data acquisition.

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • no image available PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase 

    PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage bandwidth up to 2.5 MHz
    • Current bandwidth 100 KHz

Accessories

  • Oscilloscope Probe Accessories 

    Oscilloscope Probe Accessories

    • Accessories for your Keysight oscilloscope probes

  • Oscilloscope Probes 

    Oscilloscope Probes

    • Passive probes
    • Single-ended active probes
    • Differential active probes
    • Current probes
       

Oscilloscope Products and Accessories [Discontinued]
Product support information for your discontinued and obsolete Oscilloscopes and Accessories.

Related Industries & Technologies