Contact an Expert

Oscilloscope

The Ultimate Scope: Keysight InfiniiVision X-Series oscilloscopesOscilloscopes from extreme value to extreme performance.

Whether you need the fastest real-time oscilloscope on earth with the highest measurement accuracy anywhere, the only capacitive touch screen oscilloscopes, or something a little more basic, Keysight oscilloscopes outperform in every category. We are working continually to bring you oscilloscopes with breakthrough capabilities that help you solve your toughest measurement challenges. Like you, we’re working on what’s next.

Looking for the best performance and accuracy for the price? Check out Keysight's two newest oscilloscopes: 6000 X-Series oscilloscope and S-Series oscilloscope

    

Compare All Oscilloscopes (176)

Find an Oscilloscope

  • U1600 Series Handheld Oscilloscopes U1600 Series Handheld Oscilloscopes (4) 

    U1600 Series Handheld Oscilloscopes

    Retool your expectation with Keysight U1600 Series handheld oscilloscopes

  • USB Modular Oscilloscopes USB Modular Oscilloscopes (2) 

    USB Modular Oscilloscopes

    Keysight's U2700A Series USB Modular Oscilloscopes with 100MHz and 200MHz bandwidth models

  • 1000 Series Oscilloscopes 1000 Series Oscilloscopes (10) 

    1000 Series Oscilloscopes

    • 50 MHz to 200 MHz
    • 10 DSO models
    • 5.7-inch display
    • up to 2 GSa/s sample rate
    • 23 automatic measurements, mask testing, and waveform math and FFT functions provide information quickly

  • InfiniiVision 2000 X-Series DSO and MSO Oscilloscopes InfiniiVision 2000 X-Series DSO and MSO Oscilloscopes (12) 

    InfiniiVision 2000 X-Series DSO and MSO Oscilloscopes

    • 70 MHz to 200 MHz
    • 12 MSO and DSO models
    • 8.5-inch display
    • 50,000 waveforms/sec update rate
    • Industry-exclusive WaveGen built-in 20-MHz function generator

  • InfiniiVision 3000 X-Series DSO and MSO Oscilloscopes InfiniiVision 3000 X-Series DSO and MSO Oscilloscopes (18) 

    InfiniiVision 3000 X-Series DSO and MSO Oscilloscopes

    • 100 MHz to 1 GHz
    • 18 MSO and DSO models
    • 8.5-inch display
    • 1,000,000 waveforms/sec update rate
    • Industry-exclusive WaveGen built-in 20-MHz function generator and 3-digit voltmeter

  • InfiniiVision 4000 X-Series DSO and MSO Oscilloscopes InfiniiVision 4000 X-Series DSO and MSO Oscilloscopes (16) 

    InfiniiVision 4000 X-Series DSO and MSO Oscilloscopes

    • 200 MHz to 1.5 GHz
    • 16 MSO and DSO models
    • 12.1-inch capacitive touch display
    • 1,000,000-waveforms/sec-update rate
    • Industry exclusive dual-channel WaveGen and 3-digit voltmeter
       

  • InfiniiVision 6000 X-Series  DSO and MSO Oscilloscopes InfiniiVision 6000 X-Series DSO and MSO Oscilloscopes (4) 

    InfiniiVision 6000 X-Series DSO and MSO Oscilloscopes

    • 1-6 GHz
    • 16 DSO and MSO models
    • 12.1-inch capacitive, multi-touch display
    • Capabilities of 6 integrated instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • InfiniiVision 6000 Series MSO and DSO Oscilloscopes InfiniiVision 6000 Series MSO and DSO Oscilloscopes (16) 

    InfiniiVision 6000 Series MSO and DSO Oscilloscopes

    • 100 MHz to 1 GHz
    • 16 MSO and DSO models
    • 6.3-inch display
    • 100,000 waveforms/sec update rate
    • Battery option plus a range of software applications available

  • 6000L Series Rack-Mountable Oscilloscopes 6000L Series Rack-Mountable Oscilloscopes (3) 

    6000L Series Rack-Mountable Oscilloscopes

    • 100 MHz to 1 GHz
    • 3 DSO models
    • space-saving 1U-high, 19-inch wide form factor
    • 100,000 waveforms/sec update rate

  • InfiniiVision 7000B Series MSO and DSO Oscilloscopes InfiniiVision 7000B Series MSO and DSO Oscilloscopes (14) 

    InfiniiVision 7000B Series MSO and DSO Oscilloscopes

    • 100 MHz to 1 GHz
    • 14 MSO and DSO models
    • 12.1-inch display
    • 100,000 waveforms/sec update rate
    • More than 13 software applications available

  • Infiniium 9000 Series MSO and DSO Oscilloscopes Infiniium 9000 Series MSO and DSO Oscilloscopes (8) 

    Infiniium 9000 Series MSO and DSO Oscilloscopes

    • 600 MHz to 4 GHz
    • 8 MSO and DSO models
    • 15-inch display
    • 250,000 waveforms/sec update rate
    • World's-first scope-based protocol viewer

  • Infiniium 9000 H-Series High-Definition Oscilloscopes Infiniium 9000 H-Series High-Definition Oscilloscopes (4) 

    Infiniium 9000 H-Series High-Definition Oscilloscopes

    • 250 MHz to 2 GHz
    • 4 DSO models
    • 15-inch XGA display
    • 250,000 waveforms/sec update rate

  • Infiniium 90000A DSO/DSA Series Oscilloscopes Infiniium 90000A DSO/DSA Series Oscilloscopes (12) 

    Infiniium 90000A DSO/DSA Series Oscilloscopes

    • 2.5 GHz to 13 GHz
    • 12 DSO models
    • 12.1-inch display
    • 40 GSa/s sample rate
    • Offer's the industry's lowest noise floor

  • Infiniium 90000 Q-Series Oscilloscopes Infiniium 90000 Q-Series Oscilloscopes (10) 

    Infiniium 90000 Q-Series Oscilloscopes

    • The world’s fastest real time oscilloscope
    • 20 to 63 GHz real time analog bandwidth
    • 80 GSa/s sample rate (4 channels)
    • Up to 2 Gpts of Memory
    • Industry’s lowest noise floor
    • 15.4 inch display

  • Infiniium 90000 X-Series Oscilloscopes Infiniium 90000 X-Series Oscilloscopes (18) 

    Infiniium 90000 X-Series Oscilloscopes

    • 13 GHz to 33 GHz
    • 12.1-inch display
    • 80 GSa/s sample rate
    • The world's fastest real-time oscilloscope and the best measurement accuracy

  • Infiniium S-Series Oscilloscopes Infiniium S-Series Oscilloscopes (14) 

    Infiniium S-Series Oscilloscopes

    • 500 MHz to 8 GHz bandwidth
    • 14 DSO and MSO models
    • 10-bit analog-to-digital converter (ADC)
    • 20 GSa/s maximum sample rate
    • Up to 50 Mpts/channel of standard memory
       

  • Infiniium Z-Series Oscilloscopes Infiniium Z-Series Oscilloscopes (10) 

    Infiniium Z-Series Oscilloscopes

    • 63 GHz of real-time bandwidth
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe (1) 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100 DCA Wideband Sampling Oscilloscopes 86100 DCA Wideband Sampling Oscilloscopes 

    86100 DCA Wideband Sampling Oscilloscopes

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • High Performance Oscilloscope- Digitizers High Performance Oscilloscope- Digitizers 

    High Performance Oscilloscope- Digitizers

    Instruments designed to deliver 8 channels of 40/GSa/s sampling rates in a 7U high 19-inch rack mount package with full oscilloscope capability maintained.

  • Oscilloscope Probes Oscilloscope Probes 

    Oscilloscope Probes

    • Passive probes
    • Single-ended active probes
    • Differential active probes
    • Current probes

  • Oscilloscope Software Oscilloscope Software 

    Oscilloscope Software

    • Largest range of scope application software
    • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
    • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

  • Oscilloscope Accessories Oscilloscope Accessories 

    Oscilloscope Accessories

    • Accessories for your oscilloscope

Oscilloscope Products and Accessories [Discontinued]
Product support information for your discontinued and obsolete Oscilloscopes and Accessories.

Related Industries & Technologies