Contact an Expert

Compare Products

Data Generators & Analyzer

View Product Collection Details

Prices are subject to change without notice.

Select Features

14 of 14 product matches

Sort:
Product Channels Frequency Range Data Capabilities
81110A Pulse Pattern Generator, 165/330 MHz 81110A Pulse Pattern Generator, 165/330 MHz
1 or 2 1 mHz - 165 MHz with 81111A or 1mHz - 330 MHz with 81112A 16 kBit / channel; PRBS 2^n-1, n=7, 8,...14; RZ, NRZ, DRNZ
81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s
1 or 2 1 kHz - 400 MHz with 81131A or 1 kHz - 660 MHz with 81132A 64 kBit / channel; PRBS 2^n-1, n=7, 8,...15; RZ, NRZ, DNRZ
81133A Pulse Pattern Generator, 3.35 GHz, single channel 81133A Pulse Pattern Generator, 3.35 GHz, single channel
1 15 MHz - 3.35 GHz 12 MBit / channel;  PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
2 15 MHz - 3.35 GHz 12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator
n/a 120 MHz pulse, 240 MHz sine yes
81160A Pulse Function Arbitrary Noise Generator 81160A Pulse Function Arbitrary Noise Generator
1 or 2 330 MHz pulse, 500 MHz sine yes
81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) 81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B)
up to 32 (64) 20.84 Mb/s to 3.35 Gb/s n/a
81250 7 Gb/s ParBERT Modules (N4874A, N4875A) 81250 7 Gb/s ParBERT Modules (N4874A, N4875A)
up to 15 (30) 620 Mb/s to 7 Gb/s n/a
81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) 81250 13.5 Gb/s ParBERT  Modules (N4872A, N4873A)
up to 15 (30) 620 Mb/s to 13.5 Gb/s n/a
M8020A J-BERT High-Performance BERT Configuration for Bench-Top 5-Slot Chassis M8020A J-BERT High-Performance BERT Configuration for Bench-Top 5-Slot Chassis
n/a n/a n/a
81250 675 Mb/s ParBERT Modules (E4832A, E4835A, E4838A) 81250 675 Mb/s ParBERT Modules (E4832A, E4835A, E4838A)
up to 64 (128) 333 Kb/s to 675 Mb/s n/a
N4975A PRBS Generator 56 Gb/s N4975A PRBS Generator 56 Gb/s
n/a n/a n/a
N4974A PRBS Generator 44 Gb/s N4974A PRBS Generator 44 Gb/s
n/a n/a n/a
N4970A PRBS Generator 10 Gb/s N4970A PRBS Generator 10 Gb/s
n/a n/a n/a