Contact an Expert

Compare Products

Signal Generator (Signal Source)

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 19 product matches

Sort:
Product Frequency Range Maximum Output Power Minimum Output Power at 1 GHz Phase Noise at 1 GHz (20 kHz offset) Switching Speed (ms) Modulation BW: Internal Baseband Generator Modulation & General Purpose Software Cellular & Wireless Connectivity Software Audio/Video Broadcasting Software Detection, Positioning, Tracking & Navigation Software
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz
100 kHz to
■ 20 GHz
■ 31.8 GHz
■ 40 GHz
■ 50 GHz
■ 67 GHz
■ External source modules to 500 GHz
+28 dBm -135 dBm -143 dBc/Hz (10 kHz) < 8 ms Not available
  • AM, FM, PM
  • Pulse
  • Scan
  • Not available
  • Not available
  • Not available
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
100 kHz to
■ 20 GHz
■ 31.8 GHz
■ 44 GHz
■ External source modules to 500 GHz
+18 dBm -130 dBm -143 dBc/Hz (10 kHz) < 8 ms 80 MHz
  • AM, FM, PM
  • ASK
  • Analog I/Q Input
  • Custom I/Q Map
  • Digital I/Q Input
  • FSK, MSK
  • I/Q Waveform
  • Jitter Injection
  • MATLAB
  • Multitone, NPR
  • Noise (AWGN)
  • PSK
  • Pulse
  • QAM
  • Real-time I/Q
  • 1xEV-DO
  • 802.11 WLAN
  • 802.16 WiMAX
  • Bluetooth
  • cdma2000
  • cdmaOne
  • EDGE Evolution
  • GPRS/EGPRS
  • GSM/EDGE
  • HSPA, HSPA+
  • LTE
  • NADC, PDC
  • PHS, DECT
  • TD-SCDMA
  • TETRA, APCO
  • UWB
  • W-CDMA
  • ATSC
  • CMMB
  • DOCSIS DS
  • DTMB
  • DVB-C/S/S2
  • DVB-T/T2/H
  • ISDB-T/Tsb/Tb/Tmm
  • J.83 Annex A/B/C
  • GNSS waveforms
  • GPS
  • Radar
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
100 kHz to
■ 3.2 GHz
■ 9 GHz
+23 dBm -135 dBm -143 dBc/Hz (10 kHz) < 8 ms Not available
  • AM, FM, PM
  • Pulse
  • Scan
  • Not available
  • Not available
  • Not available