Contact an Expert

Signal Generator (Signal Source)

Signal generator and signal source benchmark for baseband, RF and microwave

Keysight offers the widest selection of baseband, RF, and microwave signal generator (signal source) products from baseband to 67 GHz, with frequency extensions to 500 GHz with millimeter-wave source modules. Signal generator offerings range from basic to advanced functionality; each delivers benchmark performance in its class to address your signal source requirements in design and manufacturing.

Signal creation software

Keysight provides a comprehensive collection of application-specific signal generator software. Used with our vector signal generators, Signal Studio, embedded, or MATLAB software will cut the time you spend on signal simulation. 

Compare All Signal Generators (18)

Find a Signal Generator

Related Software Products

  • Signal Studio and Creation Software 

    Signal Studio and Creation Software

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

Related Products & Solutions

  • Spectrum Analyzers (Signal Analyzers) 

    Spectrum Analyzers (Signal Analyzers)

    • Bench top, handheld, modular, real-time
    • DC to 50 GHz (to 325 GHz with external mixer)
    • General-purpose to application-specific
    • Use with 89600 VSA software or measurement applications

  • Distribution Networks for PSG Signal Generators 

    Distribution Networks for PSG Signal Generators

    • Multiple PSG operate in a phase locked, coherent mode at a common frequency
    • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source

  • Distribution Networks for ESG Signal Generators 

    Distribution Networks for ESG Signal Generators

    • Enable multiple ESGs to operate in phase locked, coherent mode at a common frequency
    • Use of internal/external baseband generator with vector ESG provides phase control/adjustment for each source

  • no image available Power Meters & Power Sensors 

    Power Meters & Power Sensors

    Single & dual channel power meters, power sensors, microwave counters/power meters...

Signal Generator Products [Discontinued]
Keysight is committed to providing superior support services. We will provide information on discontinued products for the duration of the product support life, and will do our best to...

Related Industries & Technologies