Discutez avec un expert

Signal Generator (Signal Source)

Signal generator and signal source benchmark for baseband, RF and microwave

Keysight offers the widest selection of baseband, RF, and microwave signal generator (signal source) products from baseband to 67 GHz, with frequency extensions to 500 GHz with millimeter-wave source modules. Signal generator offerings range from basic to advanced functionality; each delivers benchmark performance in its class to address your signal source requirements in design and manufacturing.

Signal creation software

Keysight provides a comprehensive collection of application-specific signal generator software. Used with our vector signal generators, Signal Studio, embedded, or MATLAB software will cut the time you spend on signal simulation. 

Compare All Signal Generators (18)

Find a Signal Generator

  • X-Series Agile Signal Generators (UXG) X-Series Agile Signal Generators (UXG) (1) 

    X-Series Agile Signal Generators (UXG)

    • Available in both 20 GHz and 40 GHz models.
    • Phase coherent or phase continuous operation at all frequencies.
    • Update frequency, amplitude, and phase in as little as 180 ns.
    • Generate wide chirps that are 10 to 25% of carrier frequency.
    • Uses pulse descriptor words (PDWs) to generate long pulse trains

  • X-Series Signal Generators (MXG, EXG) X-Series Signal Generators (MXG, EXG) (8) 

    X-Series Signal Generators (MXG, EXG)

    • Analog: up to 40 GHz
    • Vector: up to 6 GHz
    • Signal Studio software for application-specific signal creation
    • Indusry-leading performance with greater real-time and arbitrary waveform generation capabilities

  • ESG Signal Generators ESG Signal Generators (3) 

    ESG Signal Generators

    • Analog: Up to 6 GHz
    • Vector: Up to 6 GHz
    • Signal Studio software for application-specific signal creation
    • Consider the X-Series signal generators for higher performance and greater real-time and arbitrary waveform generation capabilities

  • PSG Signal Generators PSG Signal Generators (3) 

    PSG Signal Generators

    • From 3.2 to 67 GHz frequency range (extendable to 500 GHz and >1 watt output power)
    • Metrology-grade performance in analog, vector, RF or microwave models
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • PXI Signal Generator (Signal Sources) PXI Signal Generator (Signal Sources) (2) 

    PXI Signal Generator (Signal Sources)

    • 1 MHz to 3 GHz or 6 GHz
    • CW Sources and Vector Signal Generators
    • 10 µs frequency and amplitude switching speed

  • PXB Baseband Generator and Channel Emulators PXB Baseband Generator and Channel Emulators (1) 

    PXB Baseband Generator and Channel Emulators

    • Baseband generator and channel emulator
    • High performance: R&D
    • Up to 160 MHz bandwidth

  • RF Signal Generators RF Signal Generators (1) 

    RF Signal Generators

    • Up to 3 GHz
    • Base performance: Manufacturing

  • Signal Studio and Creation Software Signal Studio and Creation Software 

    Signal Studio and Creation Software

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Signal Generator Products [Discontinued]
Keysight is committed to providing superior support services. We will provide information on discontinued products for the duration of the product support life, and will do our best to...

Related Industries & Technologies