Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Signal Generator (Signal Source)

Signal generator and signal source benchmark for baseband, RF and microwave

Keysight offers the widest selection of baseband, RF, and microwave signal generator (signal source) products from baseband to 67 GHz, with frequency extensions to 500 GHz with millimeter-wave source modules. Signal generator offerings range from basic to advanced functionality; each delivers benchmark performance in its class to address your signal source requirements in design and manufacturing.

Signal creation software

Keysight provides a comprehensive collection of application-specific signal generator software. Used with our vector signal generators, Signal Studio, embedded, or MATLAB software will cut the time you spend on signal simulation. 

Compare All Signal Generators (19)

Find a Signal Generator

  • X-Series Signal Generators (UXG, MXG, EXG) X-Series Signal Generators (UXG, MXG, EXG) (10) 

    X-Series Signal Generators (UXG, MXG, EXG)

    • Analog: up to 40 GHz
    • Vector: up to 6 GHz
    • Signal Studio software for application-specific signal creation
    • Indusry-leading performance with greater real-time and arbitrary waveform generation capabilities

  • ESG Signal Generators ESG Signal Generators (2) 

    ESG Signal Generators

    • Analog: Up to 6 GHz
    • Vector: Up to 6 GHz
    • Signal Studio software for application-specific signal creation
    • Consider the X-Series signal generators for higher performance and greater real-time and arbitrary waveform generation capabilities

  • PSG Signal Generators PSG Signal Generators (3) 

    PSG Signal Generators

    • From 3.2 to 67 GHz frequency range (extendable to 500 GHz and >1 watt output power)
    • Metrology-grade performance in analog, vector, RF or microwave models
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • PXI Signal Generator (Signal Sources) PXI Signal Generator (Signal Sources) (2) 

    PXI Signal Generator (Signal Sources)

    • 1 MHz to 3 GHz or 6 GHz
    • CW Sources and Vector Signal Generators
    • 10 µs frequency and amplitude switching speed

  • N5106A PXB Baseband Generator and Channel Emulator N5106A PXB Baseband Generator and Channel Emulator (1) 

    N5106A PXB Baseband Generator and Channel Emulator

    • Baseband generator and channel emulator
    • High performance: R&D
    • Up to 160 MHz bandwidth

  • N9310A RF Signal Generator, 9 kHz to 3 GHz N9310A RF Signal Generator, 9 kHz to 3 GHz (1) 

    N9310A RF Signal Generator, 9 kHz to 3 GHz

    • Up to 3 GHz
    • Base performance: Manufacturing

  • Signal Studio and Creation Software Signal Studio and Creation Software 

    Signal Studio and Creation Software

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Signal Generator Products [Discontinued]
Keysight is committed to providing superior support services. We will provide information on discontinued products for the duration of the product support life, and will do our best to...

Related Industries & Technologies