Contact an Expert

Compare Products

Spectrum Analyzer (Signal Analyzer)

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 38 product matches

Sort:
Product Frequency Range Maximum Analysis Bandwidth Maximium Real-time Bandwidth Phase Noise at 1 GHz 10 kHz offset DANL at 1 GHz w/ min. RBW and Preamp 3rd Order Intercept (TOI) at 1 GHz General Purpose/Other Applications Cellular Application Wireless Connectivity Applications Digital Video Applications
E4402B ESA-E Spectrum Analyzer, 9 kHz to 3.0 GHz E4402B ESA-E Spectrum Analyzer, 9 kHz to 3.0 GHz 100 Hz  to
■ 3 GHz
  • 10 MHz
  • Not available
-101 dBc/Hz -166 dBm +16 dBm
  • Not available
  • Not available
  • Not available
  • Not available
E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz 100 Hz  to
■ 6.7 GHz
  • 10 MHz
  • Not available
-101 dBc/Hz -167 dBm +16 dBm
  • Not available
  • Not available
  • Not available
  • Not available
E4405B ESA-E Spectrum Analyzer, 9 kHz to 13.2 GHz E4405B ESA-E Spectrum Analyzer, 9 kHz to 13.2 GHz 100 Hz to
■ 13.2 GHz
  • 10 MHz
  • Not available
-101 dBc/Hz -167 dBm +16 dBm
  • Not available
  • Not available
  • Not available
  • Not available
E4407B ESA-E Spectrum Analyzer, 9 kHz to 26.5 GHz E4407B ESA-E Spectrum Analyzer, 9 kHz to 26.5 GHz 100 Hz to
■ 26.5 GHz
■ External mixers to 325 GHz
  • 10 MHz
  • Not available
-101 dBc/Hz -167 dBm +16 dBm
  • Not available
  • Not available
  • Not available
  • Not available