Sprechen Sie mit einem Experten

Compare Products

Spectrum Analyzer (Signal Analyzer)

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

5 of 38 product matches

Sort:
Product Frequency Range Maximum Analysis Bandwidth Real-time Bandwidth Phase Noise at 1 GHz 10 kHz offset DANL at 1 GHz w/ min. RBW and Preamp 3rd Order Intercept (TOI) at 1 GHz General Purpose/Other Applications Cellular Application Wireless Connectivity Applications Digital Video Applications
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 3 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ 43 GHz
■ 44 GHz
■ 50 GHz
■ External mixers to 325 GHz
  • 10 MHz standard
  • 25 MHz
  • 40 MHz
  • 85 MHz
  • 160 MHz
  • 85 MHz
  • 160 MHz
-132 dBc/Hz -172 dBm +22 dBm
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis
  • MATLAB
  • Noise Figure
  • Phase Noise
  • Pulse
  • Real-time Spectrum Analysis
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • iDEN/WiDEN/MotoTalk
  • LTE
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • 802.16 OFDMA
  • Bluetooth
  • WLAN (802.11a/b/g/p/j/n)
  • WLAN (802.11ac)
  • CMMB
  • Digital Cable TV
  • DTMB
  • DVB-T/H
  • ISDB-T/Tmm
N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 10 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
  • 25 MHz standard
  • 40 MHz
  • 85 MHz
  • 125 MHz
  • 160 MHz
  • 85 MHz
  • 125 MHz
  • 160 MHz
-114 dBc/Hz -166 dBm +20 dBm
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis
  • MATLAB
  • Noise Figure
  • Phase Noise
  • Pulse
  • Real-time Spectrum Analysis
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Stimulus/Response
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • iDEN/WiDEN/MotoTalk
  • LTE
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • 802.16 OFDMA
  • Bluetooth
  • Fixed WiMAX
  • WLAN (802.11a/b/g/p/j/n)
  • WLAN (802.11ac)
  • CMMB
  • Digital Cable TV
  • DTMB
  • DVB-T/H
  • ISDB-T/Tmm
N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

Typically Configured Price: n/a

How to Buy or Rent

9 kHz
■ 3 GHz
■ 7.5 GHz
■ 13.6 GHz
■ 26.5 GHz
  • 10 MHz standard
  • 25 MHz
  • Not available
-102 dBc/Hz -163 dBm +17 dBm
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis
  • MATLAB
  • Noise Figure
  • Phase Noise
  • Pulse
  • Stimulus/Response
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • 802.16 OFDMA
  • Bluetooth
  • WLAN (802.11a/b/g/p/j/n)
  • CMMB
  • Digital Cable TV
  • DTMB
  • DVB-T/H
  • ISDB-T/Tmm
N9038A MXE EMI Receiver, 20 Hz 44 GHz N9038A MXE EMI Receiver, 20 Hz 44 GHz 20 Hz to
■ 8.4 GHz
■ 26.5 GHz
■ 44 GHz
  • 10 MHz standard
  • 25 MHz
  • Not available
-106 dBc/Hz -167 dBm +15 dBm
  • 89600 VSA Software
  • Analog Demodulation
  • Basic IQ Analysis
  • CISPR 16-1-1 Compliant
  • Commercial & Military EMI Receiver
  • MIL-STD-461F Compliant
  • Noise Figure
  • Phase Noise
  • Not available
  • Not available
  • Not available
N9010A EXA Signal Analyzer, 10 Hz to 44 GHz N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 10 Hz to
■ 3.6 GHz
■ 7 GHz
■ 13.6 GHz
■ 26.5 GHz
■ 32 GHz
■ 44 GHz
  • 25 MHz standard
  • 40 MHz
  • Not available
-105 dBc/Hz -163 dBm +18 dBm
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis
  • MATLAB
  • Noise Figure
  • Phase Noise
  • Pulse
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Stimulus/Response
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • iDEN/WiDEN/MotoTalk
  • LTE
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • 802.16 OFDMA
  • Bluetooth
  • Fixed WiMAX
  • WLAN (802.11a/b/g/p/j/n)
  • WLAN (802.11ac)
  • CMMB
  • Digital Cable TV
  • DTMB
  • DVB-T/H
  • ISDB-T/Tmm