Contact an Expert

Spectrum Analyzer (Signal Analyzer)

Choose from an extensive selection of signal analyzer products from DC to 50 GHz, extendable to 1.1 THz with external mixers, for your spectrum analysis measurements.

A signal analyzer combines swept-tuned spectrum analysis to maximize dynamic range for out-of-band distortion and vector signal analysis to accurately measure in-channel distortion. This combination allows for accurately measuring frequency, amplitude, spurious, phase noise and modulation analysis of communication signals without sacrificing dynamic range and speed.

Combine your spectrum analyzer or signal analyzer with 89600 VSA software for deep vector signal analysis in R&D or X-Series measurement applications for easy demodulation of a broad range of standard-based and general-purpose digital signals and formats. Upgradable real-time spectrum analyzer capabilities ensure that you see, capture, and understand the most elusive signals - known or unknown.

If you are primarily making in-channel measurements, you might be interested in vector signal analyzers, which are optimized for fast measurements of known signals.

Compare All Spectrum and Signal Analyzers (38)

Find a Spectrum or Signal Analyzer

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

  • Spectrum Analyzer Software and Signal Analyzer Software 

    Spectrum Analyzer Software and Signal Analyzer Software

    • Spectrum & signal analyzer software tools for investigating, characterizing & troubleshooting designs
    • Applications available: general-purpose, cellular, wireless connectivity/networking, digital video & more

Related Products & Solutions

  • no image available Vector Signal Analyzers 

    Vector Signal Analyzers

    Choose from a vector signal analyzer collection that measures and analyzes signals:

    • from 9 kHz to 27 GHz
    • with up to 250 MHz analysis bandwidth
    • and characterizes complex signals with X-Series Measurement Applications and 89600 VSA software

  • e5053a_m E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz 

    E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz

    26.5 GHz microwave downconverter designed to operate with the E5052A/B Signal Source Analyzer. 110 GHz phase noise combined with millimeter wave mixers.

  • N6841A RF Sensor N6841A RF Sensor 

    N6841A RF Sensor

    The Keysight N6841A RF Sensor is an extremely cost effective device housed in a weatherproof enclosure that can be remotely deployed to provide close-proximity signal monitoring and detection.

  • Signal Generators (Signal Sources) 

    Signal Generators (Signal Sources)

    • Analog, vector and agile signal generators to 67 GHz
    • Baseband generation/channel emulation
    • Use with Signal Studio & embedded software to create >35 signal types

  • Smart Harmonic Mixers 

    Smart Harmonic Mixers

    • Waveguide harmonic mixers (smart mixers)
    • 50 to 110 GHz
    • Automatic amplitude correction and adjustment
    • Automatic LO alignment at start up

  • no image available Power Meters & Power Sensors 

    Power Meters & Power Sensors

    Single & dual channel power meters, power sensors, microwave counters/power meters...

Accessories

  • Spectrum Analyzers - Accessories Spectrum Analyzers - Accessories 

    Spectrum Analyzers - Accessories

    Mixers, pre-amplifiers, limiters, blocking capacitors, power sources, transformers, and probes for your spectrum analyzer.

Spectrum Analyzer Products [Discontinued]
Product support information for your discontinued spectrum analyzer products.

Related Industries & Technologies