Parla con un Esperto

Power Dividers & Splitters

Keysight dividers and splitters are used in a wide range of applications, such as: transmission line fault testing, power combining, source leveling, ratio measurements, power splitting, and critical signal processing applications that require minimal insertion loss and high port isolation.

Compare All Dividers & Splitters (10)

Find a Divider or Splitter

  • 11667A Power Splitter, DC to 18 GHz 11667A Power Splitter, DC to 18 GHz (1) 

    11667A Power Splitter, DC to 18 GHz

    The11667A is a dc to 18 GHz power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667B Power Splitter, DC to 26.5 GHz 11667B Power Splitter, DC to 26.5 GHz (1) 

    11667B Power Splitter, DC to 26.5 GHz

    The 11667B is a dc to 26.5 GHz, power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11667C Power Splitter, DC to 50 GHz 11667C Power Splitter, DC to 50 GHz (1) 

    11667C Power Splitter, DC to 50 GHz

    The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757...

  • 11667L DC to 2 GHz Power Splitter with BNC connector 11667L DC to 2 GHz Power Splitter with BNC connector (1) 

    11667L DC to 2 GHz Power Splitter with BNC connector

    The 11667L is a dc to 2 GHz, power splitter that is recommended for source leveling or making wideband ratio measurements using a Keysight 8757 scalar network analyzer.

  • 11636A Power Divider, DC to 18 GHz 11636A Power Divider, DC to 18 GHz (1) 

    11636A Power Divider, DC to 18 GHz

    The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications...

  • 11636B Power Divider, DC to 26.5 GHz 11636B Power Divider, DC to 26.5 GHz (1) 

    11636B Power Divider, DC to 26.5 GHz

    The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications.

  • 11636C Power Divider, DC to 50 GHz 11636C Power Divider, DC to 50 GHz (1) 

    11636C Power Divider, DC to 50 GHz

    The Keysight 11636C power divider offers good matching characteristics with excellent amplitude and phase tracking, low insertion loss and SWR.

  • 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz 87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz (1) 

    87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz

    The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz (1) 

    87303C Hybrid Power Divider, 1 GHz to 26.5 GHz

    The 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.

  • 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz 87304C Hybrid Power Divider, 2 GHz to 26.5 GHz (1) 

    87304C Hybrid Power Divider, 2 GHz to 26.5 GHz

    The Keysight 87304C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports.