Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Phase Noise Measurement

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

5 of 5 product matches

Sort:
Product Measurement Capabilities Frequency Range Offset Frequency Range Phase Noise Sensitivity Reference Source DC Sources for Oscillator Characterization Transient/RF Transient Measurements Additional Information
E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz Absolute and residual phase noise, AM noise CW and pulsed carrier, low-level spurious signals 50 kHz to 110 GHz 0.01 Hz to 2 MHz or 0.01 Hz to 100 MHz -180 dBc/Hz Requires an external source No No Flexible configuration and instrumentation
E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz Phase noise, frequency, power, DC current, transients, spectrum monitor,AM Noise,Baseband Noise 10 MHz to 7, 26.5, or 110 GHz 1 Hz to 100 MHz -178 dBc/Hz (Typical) Built-in Yes: -15 to +35 V for V tune • 0 to 16 V for Vcc Yes (frequency/phase/power over time) Easy-one-step measurement • Exceptionally fast measurements
E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz n/a n/a n/a n/a n/a n/a n/a n/a
N9068A Phase Noise Measurement Application N9068A Phase Noise Measurement Application

Base Price: Based on Configuration

How to Buy

n/a n/a n/a n/a n/a n/a n/a n/a
N9068C Phase Noise Measurement Application, Multi-touch UI N9068C Phase Noise Measurement Application, Multi-touch UI

Base Price: Based on Configuration

How to Buy

n/a n/a n/a n/a n/a n/a n/a n/a