Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Phase Noise Measurement

Keysight offers dedicated phase noise measurement solutions to simplify your measurements and maximize your efficiency. Building on 30 years of low phase noise and RF design and measurement experience, our innovative solutions are designed to provide the most accurate phase noise data possible, and are economically tailored to fit your specific performance and application needs - now and well into the future.

Compare All Phase Noise Measurement (3)

  • E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz (1) 

    E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz

    The E5505A is a flexible, modular phase noise measurement solution that allows selection of numerous system components to meet a wide variety of needs.

  • E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz (1) 

    E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz

    • 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz
    • Highest speed and best usability in characterizing VCO or other types of high frequency signal sources
    • Clock jitter evaluation

  • E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz (1) 

    E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz

    26.5 GHz microwave downconverter designed to operate with the E5052A/B Signal Source Analyzer. 110 GHz phase noise combined with millimeter wave mixers.

Related Industries & Technologies