Parla con un Esperto

Network Analyzer Accessories

Keysight accessories provide a complete solution when using Keysight network analyzers.

  • Mechanical Verification Kits Mechanical Verification Kits 

    Mechanical Verification Kits

    Keysight offers verification kits that include precision airlines, mismatched airlines, and precision fixed attenuators.

  • Mechanical and Electronic Calibration Kits Mechanical and Electronic Calibration Kits 

    Mechanical and Electronic Calibration Kits

    • Connector-specific calibration standards that measure the known devices of the system
    • Simple one-connection operation
    • Excellent accuracy without sacrificing time to calibrate

  • Multiport Test Solutions Multiport Test Solutions 

    Multiport Test Solutions

    Keysight offers a variety of multiport test sets to suit your measurement needs. Multiport test sets dramatically reduce the test time of today's multi-signal path devices.

  • Probes and Probe Accessories Probes and Probe Accessories 

    Probes and Probe Accessories

    Probes and probe accessories for use with network analyzers and spectrum analyzers...

  • Test Port Cables and Adapters Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible
       

  • 41901A SMD PI-Network Test Fixture 41901A SMD PI-Network Test Fixture 

    41901A SMD PI-Network Test Fixture

    The 41901A SMD PI-Network Test Fixture provides good solutions for measuring crystal resonators with the E5100A/B network analyzer.

  • CalPod Calibration Refresh Modules CalPod Calibration Refresh Modules 

    CalPod Calibration Refresh Modules

    • Provides in-situ calibration refresh capability for PNA vector network analyzers
    • Does not require removing the DUT or re-connecting calibration standards
    • Suitable for use in temperature and thermal-vacuum chambers

  • N1966A Pulse I/O Adapter N1966A Pulse I/O Adapter 

    N1966A Pulse I/O Adapter

  • N9910X RF & MW Handheld Analyzer Accessories N9910X RF & MW Handheld Analyzer Accessories 

    N9910X RF & MW Handheld Analyzer Accessories

    N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.

  • N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft 

    N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft

    • Rugged phase-stable cable, 18 GHz
    • Type-N(m) to Type-N(m)
    • 3.28 ft. or 1 meter
       

  • N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. 

    N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft.

    • Rugged phase-stable cable, 8 GHz
    • Type-N(m) to Type-N(m)
    • 5 ft. or 1.5 meters

  • N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft 

    N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft

    • Rugged phase-stable cable, 6 GHz
    • Type-N(m) to Type-N(m)
    • 12 ft. or 3.6 meters
       

  • N9911X Economical Waveguide Calibration Components N9911X Economical Waveguide Calibration Components 

    N9911X Economical Waveguide Calibration Components

    • WR-137, WR-90, WR-62, and WR-42 waveguide components
    • Waveguide to coax adapters
    • Termination (load), short, and 1/4 wavelength offset parts
    • Metric and imperial flange sizes available