Discuter avec un expert

Network Analyzer Accessories

Keysight accessories provide a complete solution when using Keysight network analyzers.

  • Mechanical Verification Kits Mechanical Verification Kits 

    Mechanical Verification Kits

    Keysight offers verification kits that include precision airlines, mismatched airlines, and precision fixed attenuators.

  • Mechanical and Electronic Calibration Kits Mechanical and Electronic Calibration Kits 

    Mechanical and Electronic Calibration Kits

    • Connector-specific calibration standards that measure the known devices of the system
    • Simple one-connection operation
    • Excellent accuracy without sacrificing time to calibrate

  • Multiport Test Solutions Multiport Test Solutions 

    Multiport Test Solutions

    Keysight offers a variety of multiport test sets to suit your measurement needs. Multiport test sets dramatically reduce the test time of today's multi-signal path devices.

  • Probes and Probe Accessories Probes and Probe Accessories 

    Probes and Probe Accessories

    Probes and probe accessories for use with network analyzers and spectrum analyzers...

  • Test Port Cables and Adapters Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible
       

  • 41901A SMD PI-Network Test Fixture 41901A SMD PI-Network Test Fixture 

    41901A SMD PI-Network Test Fixture

    The 41901A SMD PI-Network Test Fixture provides good solutions for measuring crystal resonators with the E5100A/B network analyzer.

  • CalPod Calibration Refresh Modules CalPod Calibration Refresh Modules 

    CalPod Calibration Refresh Modules

    • Provides in-situ calibration refresh capability for PNA vector network analyzers
    • Does not require removing the DUT or re-connecting calibration standards
    • Suitable for use in temperature and thermal-vacuum chambers

  • N1966A Pulse I/O Adapter N1966A Pulse I/O Adapter 

    N1966A Pulse I/O Adapter

  • N9910X RF & MW Handheld Analyzer Accessories N9910X RF & MW Handheld Analyzer Accessories 

    N9910X RF & MW Handheld Analyzer Accessories

    N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.

  • N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft 

    N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft

    • Rugged phase-stable cable, 18 GHz
    • Type-N(m) to Type-N(m)
    • 3.28 ft. or 1 meter
       

  • N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft. 

    N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft.

    • Rugged phase-stable cable, 8 GHz
    • Type-N(m) to Type-N(m)
    • 5 ft. or 1.5 meters

  • N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft 

    N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft

    • Rugged phase-stable cable, 6 GHz
    • Type-N(m) to Type-N(m)
    • 12 ft. or 3.6 meters
       

  • N9911X Economical Waveguide Calibration Components N9911X Economical Waveguide Calibration Components 

    N9911X Economical Waveguide Calibration Components

    • WR-137, WR-90, WR-62, and WR-42 waveguide components
    • Waveguide to coax adapters
    • Termination (load), short, and 1/4 wavelength offset parts
    • Metric and imperial flange sizes available
       

  • Y1242A Jumper Cables for Multiport Configuration of PXI VNA M937xA Y1242A Jumper Cables for Multiport Configuration of PXI VNA M937xA 

    Y1242A Jumper Cables for Multiport Configuration of PXI VNA M937xA

    Keysight jumper cables for multiport configuration of M937xA PXI VNA