Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

9 of 9 product matches

Sort:
Product Reference frequency (MHz) Output power (higher power option available) (µW) Warm-up time* if fan is connect to vent body (min) Beam height (mm) Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
5517A 5517A
1.5 to 2.0 > 180 < 10 55.1 411
5517B 5517B
1.9 to 2.4 > 120 90 79.5 538
5517C 5517C
2.4 to 3.0 > 180 90 79.5 696
5517CL 5517CL
2.4 to 3.0 > 180 90 (*45) 80.8 696
5517D 5517D
3.4 to 4.0 > 180 90 79.5 1012
5517DL 5517DL
>= 4.4 > 180 90 (*45) 80.8 1329**
5517EL 5517EL
>= 5.8 > 65 90 (*45) 80.8 1772**
5517FL 5517FL
>= 7.0 > 65 90 (*45) 80.8 2152**
5517GL 5517GL
>= 7.2 > 168 90 (*45) 80.8 2215**