Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Keysight and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

  • Bench Top LCR Meters Bench Top LCR Meters 

    Bench Top LCR Meters

    • 20 Hz to 3 GHz
    • Fast and accurate measurement
    • Compact

  • Impedance Analyzers Impedance Analyzers 

    Impedance Analyzers

    • 40 Hz to 3 GHz
    • Wide variety of components and materials under various test conditions.
    • AC Signal level sweep, DC bias measurement
    • Temperature characteristic measurement solution

  • U1700 Series Handheld Capacitance and LCR Meters U1700 Series Handheld Capacitance and LCR Meters 

    U1700 Series Handheld Capacitance and LCR Meters

    • Measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters
    • 3-year warranty
    • Auto identification(Ai) which automatically determines and displays component type and measurements
    • Gain better noise immunity and save money with Option-SMD components

  • LCR Meter & Impedance Measurement Product Accessories LCR Meter & Impedance Measurement Product Accessories 

    LCR Meter & Impedance Measurement Product Accessories

    • Fixtures for SMD/lead components for various DUT
    • Cables, adapters and probes
    • Equipment for DC bias measurement
    • Capacitor, register standards

Related Industries & Technologies