Sprechen Sie mit einem Experten

Compare Products

Impedance Analyzers

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

select products to compare

5 of 5 product matches

Sort:
Product Frequency Range Basic Accuracy Measurement Range(Accuracy < 10%) DC Bias Additional Information
E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz

Base Price: Based on Configuration

How to Buy or Rent

20 Hz to 10/20/30/50/120 MHz 0.08% (typical ±0.045%) 25 mΩ to 40 MΩ Standard 40 V ·Auto balancing bridge, suitable for accurate impedance evaluation
·Equivalent circuit analysis(7 models)
·Probe meas. with 42941A(opt. 120 only)
·7-mm port meas. with 42942A(opt. 120 only)
·ALC for test signal/DC bias
·4 channels,4 traces  
E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

Base Price: Based on Configuration

How to Buy or Rent

1 MHz to 500M/1 G/3 GHz 0.65% 120 mΩ to 52 kΩ Option 001 40 V ·RF IV, suitable for accurate impedance evaluation
·Equivalent circuit analysis (7 models)
·Material meas. (opt. 002)
·Temperature characteristic test (opt. 007)
·On-wafer impedance meas. with probe station (opt. 010)
·4 channels, 4 traces
E5061B ENA Series Network Analyzer E5061B ENA Series Network Analyzer 5 Hz to 3 GHz 2% (typical) Reflection method:  1 Ω to 2 kΩ (typ.)
Gain-phase series method:  5 Ω to 20 kΩ (typ.)
Gain-phase shunt method:  < 1 mΩ to 5 Ω (typ.)
Standard 40 V ·Network analyzer (S-parameter/Gain-phase), covers a broad frequency range (5 Hz to 3 GHz) of impedance evaluation
·Equivalent circuit analysis (5 models)
·NA and ZA combo
·Milli-Ohm meas. (using gain-phase shunt method)
·4 channels, 4 traces
4294A Precision Impedance Analyzer, 40 Hz to 110 MHz 4294A Precision Impedance Analyzer, 40 Hz to 110 MHz 40 Hz to 110 MHz 0.08% 25 mΩ to 40 MΩ Standard 40 V ·Auto balancing bridge, suitable for accurate impedance evaluation
·Equivalent circuit analysis (5 models)
·Probe meas. with 42941A
·7-mm port meas. with 42942A
·1 channel, 2 traces
E4991A RF Impedance/Material Analyzer E4991A RF Impedance/Material Analyzer 1 MHz to 3 GHz 0.80% 200 mΩ to 20 kΩ Option 001 40V ·RF IV, suitable for accurate impedance evaluation
·Equivalent circuit analysis (5 models)
·Material meas. (opt. 002)
·Temperature characteristic test (opt. 007)
·On-wafer impedance meas. with probe station (opt. 010)
·1 channel, 3 traces