Contact an Expert

Network Analyzer for Crystal Devices

The E5100A high-speed network analyzer is an excellent solution for electronic component manufacturers, especially resonator, filter manufacturers and crystal devices, who require extra-high throughput. The E5100A improves production line productivity with its fast measurement speed (fastest sweep speed is 0.04 ms/point), fast waveform analysis commands, and high-speed processor. The E5100A's low-noise performance and fine selection IFBW provide high quality measurements with lower fluctuations.

Discontinuance Notice: Some options and upgrade kit for the E5100A network analyzers were discontinued as of May 1, 2006. For more details, click here.

Accessories

  • no image available Cables for Network Analyzers with APC-7 and Type-N Test Ports 

    Cables for Network Analyzers with APC-7 and Type-N Test Ports

    Use Keysight cables for Network Analyzers with APC-7 and 50-ohm type-N, and 75-ohm type-N Test Ports.