Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Function Generator / Arbitrary Waveform Generator

Revolutionary Waveform Generator

Keysight 33500B and 33600A Series of waveform generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than previous generation DDS waveform generators.

Lower harmonic distortion
Clean, spurious free signals don’t introduce noise or artifacts. See your design’s characteristics, not the waveform generator’s, in your measurements.

Reduced jitter
Provides very low phase noise for the most accurate representation of signals.

Variable bandwidth noise
Adjust the bandwidth of the built-in noise generator to control the frequency content of your signal.

Waveform summing and combining capability
Easily add noise to your signal for margin and distortion testing using only a single channel. You can create dual-tone multifrequency signals without a dual-channel generator. On a two-channel model, you can sum and combine up to four signals.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.

Limited time offer: Buy any 33600A Series Waveform Generator and get a complimentary handheld DMM.

Compare All Function Generators (15)

Find a Function Generator

Related Software Products

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

  • 33502A BenchLink Waveform Builder Pro Software 33503A BenchLink Waveform Builder Pro Software 

    33503A BenchLink Waveform Builder Pro Software

    BenchLink Waveform Builder Pro software eliminates the need for tedious programming and makes custom waveforms fast and easy.

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available Oscilloscopes 

    Oscilloscopes

    Oscilloscope solutions. Analog and Digital oscilloscopes, portable, high bandwidth & deep memory oscilloscope solutions, oscilloscope probes and accessories.

  • Digital Multimeters (DMM) 

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second

  • no image available DC Power Supplies 

    DC Power Supplies

    Power Supply Overview: Single- & multiple-output DC power supplies, system power supplies, solar array simulators. Keysight has the DC power supply to meet your needs.

  • no image available Frequency Counter Products 

    Frequency Counter Products

    Keysight's frequency counter product family includes RF, Universal, and Microwave Frequency counter products, Time-To-Digital Converters.

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • U3000A Education Kit U3000A Electronic Instrumentation Training Kit [Discontinued] 

    U3000A Electronic Instrumentation Training Kit [Discontinued]

    The U3000A electronic instrumentation training kit is a standalone training board designed to simulate a variety of real-world applications.

Accessories

  • 82350B PCI GPIB Interface Card Image 82350B PCI High-Performance GPIB Interface Card [Discontinued] 

    82350B PCI High-Performance GPIB Interface Card [Discontinued]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.

  • E5810A LAN GPIB Gateway Image E5810A LAN/GPIB Gateway [Discontinued] 

    E5810A LAN/GPIB Gateway [Discontinued]

    The E5810A LAN/GPIB gateway provides remote access and control of GPIB instruments via your standard LAN connection.

  • E5810A LAN GPIB Gateway Image E5810B LAN/GPIB/USB Gateway 

    E5810B LAN/GPIB/USB Gateway

    • Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
    • Faster GPIB transfer rate of up to 1.2 MB/s
    • Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
    • Password-protected web interface for configuration

  • Agilent 34131A Product Photograph 34131A Transit Case 

    34131A Transit Case

    The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.

  • Agilent 34190A Rackmount Kit Image 34190A Rackmount Kit 

    34190A Rackmount Kit

    • Rack cabinet: System II or System II Plus

  • 82357B USB / GPIB Interface Image 82357B USB/GPIB Interface High-Speed USB 2.0 

    82357B USB/GPIB Interface High-Speed USB 2.0

    The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.

  • Agilent 34162A Accessory Pouch 34162A Accessory Pouch 

    34162A Accessory Pouch

    The Keysight 34162A is an accessory pouch for 33210A, 33220A, 34405A, 34410A and 34411A.

Discontinued Function Generators [Discontinued]
Product support information for your discontinued and obsolete Synthesized Function Generators.