Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Function Generator / Arbitrary Waveform Generator

Revolutionary Waveform Generator

Keysight 33500B and 33600A Series of waveform generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than previous generation DDS waveform generators.

Lower harmonic distortion
Clean, spurious free signals don’t introduce noise or artifacts. See your design’s characteristics, not the waveform generator’s, in your measurements.

Reduced jitter
Provides very low phase noise for the most accurate representation of signals.

Variable bandwidth noise
Adjust the bandwidth of the built-in noise generator to control the frequency content of your signal.

Waveform summing and combining capability
Easily add noise to your signal for margin and distortion testing using only a single channel. You can create dual-tone multifrequency signals without a dual-channel generator. On a two-channel model, you can sum and combine up to four signals.

Limited time offer: Buy any 33600A Series Waveform Generator and get a complimentary handheld DMM.

Compare All Function Generators (15)

Find a Function Generator

1-25 of 174

Sort:
4 Ways to Efficiently Generate Complex Waveforms - ebook
Get four simple tips to help you more efficiently generate complex waveforms.

Brochure 2017-09-26

PDF PDF 1.65 MB
InfiniiVision X-Series Oscilloscope Measurement Options and Upgrades – Product Fact Sheet
See the variety of application-specific measurement options and performance upgrades for the InfiniiVision 2000, 3000, 4000, and 6000 X-Series oscilloscopes.

Brochure 2017-05-03

PDF PDF 661 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Application Note 2016-12-08

Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

Brochure 2016-10-26

PDF PDF 1.42 MB
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

Demo 2016-02-29

33502A 2-Channel Isolated Amplifier Programmer's Reference Help
This Help file contains reference information to help you program the 33502A 2-Channel Amplifier over the remote interface using the SCPI programming language. Double-click on the file to extract the 33502A Programmer's Reference.

Help File 2016-02-24

ZIP ZIP 1 Bytes
Demystifying the Impact of ADCs and DACs on Test Instrument Specifications - Application Note
This application note describes the differences between ADC and DAC converter specifications and the specifications of the instruments, and the affect of ADC and DAC characters on instrument specs.

Application Note 2015-12-10

PDF PDF 1.15 MB
Trueform Waveform Generation Technology - Technical Overview
This technical overview is a patented technology found in Keysight's new 33500B Series waveform generators. Trueform provides sizable advantages over direct digital synthesis (DDS).

Technical Overview 2015-11-20

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2015-11-14

33500B Series Waveform Generators - Data Sheet
This data sheet discusses 33500B Series waveform generators with exclusive Trueform signal generation technology. 33500 Series models and upgrade paths include: 33509B (1 channel) and 33510B.

Data Sheet 2015-11-10

33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

Technical Overview 2015-10-15

ZIP ZIP 614 KB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Help File 2015-10-15

CHM CHM 9.74 MB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

User Manual 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

User Manual 2015-10-08

PDF PDF 85 KB
N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

User Manual 2015-10-01

PDF PDF 3.96 MB
Trueform Series Waveform Generators - Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Trueform Series in Microsoft® Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Operation Manual 2015-09-10

LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

Help File 2015-07-28

ZIP ZIP 1.24 MB
IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

Help File 2015-07-28

ZIP ZIP 1.33 MB
Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

Reference Guide 2015-05-21

33250A Function/Arbitrary Waveform Generator - Data Sheet
This data sheet contains key benefits and features of the Keysight 33250A function/ arbitrary waveform generator.

Data Sheet 2015-05-21

33220A 20 MHz Function/Arbitrary Waveform Generator - Data Sheet
Keysight 33220A 20 MHz function/arbitrary waveform generators can generate variable edge-time pulses up to 5 MHz and custom waveforms.

Data Sheet 2015-05-21

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2015-04-28

81180B Arbitrary Waveform Generator - Data Sheet 1.3
The 81180B lets you setup complex real-world signals with up to 4.6 GSa/s arbitrary waveforms and 12-bit vertical resolution. Versatile Waveforms can be generated.

Data Sheet 2015-04-17

1 2 3 4 5 6 7 Next