Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Function Generator / Arbitrary Waveform Generator

Revolutionary Waveform Generator

Keysight 33500B and 33600A Series of waveform generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than previous generation DDS waveform generators.

Lower harmonic distortion
Clean, spurious free signals don’t introduce noise or artifacts. See your design’s characteristics, not the waveform generator’s, in your measurements.

Reduced jitter
Provides very low phase noise for the most accurate representation of signals.

Variable bandwidth noise
Adjust the bandwidth of the built-in noise generator to control the frequency content of your signal.

Waveform summing and combining capability
Easily add noise to your signal for margin and distortion testing using only a single channel. You can create dual-tone multifrequency signals without a dual-channel generator. On a two-channel model, you can sum and combine up to four signals.

Limited time offer: Buy any 33600A Series Waveform Generator and get a complimentary handheld DMM.

Compare All Function Generators (15)

Find a Function Generator

  • 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb (1) 

    33511B Waveform Generator, 20 MHz, 1-Channel, with Arb

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33512B Waveform Generator, 20 MHz, 2-Channel with Arb 33512B Waveform Generator, 20 MHz, 2-Channel with Arb (1) 

    33512B Waveform Generator, 20 MHz, 2-Channel with Arb

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33521B Waveform Generator, 30 MHz, 1-Channel with Arb 33521B Waveform Generator, 30 MHz, 1-Channel with Arb (1) 

    33521B Waveform Generator, 30 MHz, 1-Channel with Arb

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
       

  • 33522B Waveform Generator, 30 MHz, 2-Channel with Arb 33522B Waveform Generator, 30 MHz, 2-Channel with Arb (1) 

    33522B Waveform Generator, 30 MHz, 2-Channel with Arb

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
       

  • 33611A Waveform Generator, 80 MHz, 1-Channel 33611A Waveform Generator, 80 MHz, 1-Channel (1) 

    33611A Waveform Generator, 80 MHz, 1-Channel

    • 80 MHz frequency range
    • 1-channel
    • Optional 64 M arb memory
    • Optional GPIB interface
       

  • 33612A Waveform Generator, 80 MHz, 2-Channel 33612A Waveform Generator, 80 MHz, 2-Channel (1) 

    33612A Waveform Generator, 80 MHz, 2-Channel

    • 80 MHz frequency range
    • 2-channel
    • Optional 64 M arb memory
    • Optional GPIB interface

  • 33621A Waveform Generator, 120 MHz, 1-Channel 33621A Waveform Generator, 120 MHz, 1-Channel (1) 

    33621A Waveform Generator, 120 MHz, 1-Channel

    • 120 MHz frequency range
    • 1-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface

  • 33622A Waveform Generator, 120 MHz, 2-Channel 33622A Waveform Generator, 120 MHz, 2-Channel (1) 

    33622A Waveform Generator, 120 MHz, 2-Channel

    • 120 MHz frequency range
    • 2-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface

  • 33502A Isolated Amplifier - 2 Channel, 50 Vpp 33502A Isolated Amplifier - 2 Channel, 50 Vpp (1) 

    33502A Isolated Amplifier - 2 Channel, 50 Vpp

    Keysight 33502A is a external output amplifier to provide up to 50 Vpp amplification for function/arbitrary generators with direct pass through mode.

  • 33210A Function / Arbitrary Waveform Generator, 10 MHz 33210A Function / Arbitrary Waveform Generator, 10 MHz (1) 

    33210A Function / Arbitrary Waveform Generator, 10 MHz

    Keysight 33210A is a 15 MHz basic function, and pulse generator in one instrument with optional 8 K-point arbitrary waveform generator. It also provides AM, FM, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

Discontinued Function Generators [Discontinued]
Product support information for your discontinued and obsolete Synthesized Function Generators.