Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Function / Arbitrary Waveform Generators

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

20 & 30 MHz 33500B Series and 80 & 120 MHz 33600A Series waveform generators with Keysight exclusive Trueform technology. 
Generate true point-by-point arbitrary waveforms with less jitter, more fidelity and greater resolution.

Compare All Function Generators (28)

Find a Function Generator

  • 33600A Series Waveform Generators, 80 & 120 MHz 33600A Series Waveform Generators, 80 & 120 MHz (4) 

    33600A Series Waveform Generators, 80 & 120 MHz

    • 4 upgradeable 80 & 120 MHz models
    • Optional 1- or 2-channels
    • Optional 64 M arb memory
    • Optional GPIB interface

  • 33500B Series Trueform Waveform Generators, 20 & 30 MHz 33500B Series Trueform Waveform Generators, 20 & 30 MHz (8) 

    33500B Series Trueform Waveform Generators, 20 & 30 MHz

    • 8 upgradeable 20 & 30 MHz models
    • Optional 1- or 2-channels
    • Optional arbitrary waveform capability 

  • High Performance Arbitrary Waveform Generators High Performance Arbitrary Waveform Generators (7) 

    High Performance Arbitrary Waveform Generators

    • Superior Signal quality (pre-distortion)
    • Wide bandwidth
    • High number of bits
    • Complete system with PSG
    • Performance software for waveform generation

  • 33250A Function / Arbitrary Waveform Generator, 80 MHz 33250A Function / Arbitrary Waveform Generator, 80 MHz (1) 

    33250A Function / Arbitrary Waveform Generator, 80 MHz

    Keysight 33250A is a 80 MHz function arbitrary waveform, and pulse generator in one instrument with very stable frequencies and low distortion. It also provides AM, FM, and FSK modulation capabilities, sweep and burst modes, and a graphic display.

  • 33220A Function / Arbitrary Waveform Generator, 20 MHz 33220A Function / Arbitrary Waveform Generator, 20 MHz (1) 

    33220A Function / Arbitrary Waveform Generator, 20 MHz

    Keysight 33220A is a 20 MHz function / arbitrary waveform generator, and pulse generator in one instrument providing AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

  • 33210A Function / Arbitrary Waveform Generator, 10 MHz 33210A Function / Arbitrary Waveform Generator, 10 MHz (1) 

    33210A Function / Arbitrary Waveform Generator, 10 MHz

    Keysight 33210A is a 10 MHz basic function, and pulse generator in one instrument with optional 8 K-point arbitrary waveform generator. It also provides AM, FM, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

  • 81160A Pulse Function Arbitrary Noise Generator 81160A Pulse Function Arbitrary Noise Generator (1) 

    81160A Pulse Function Arbitrary Noise Generator

    • 330 MHz pulse generator
    • 500 MHz function arbitrary generator
    • 2.5 GSa/s Sampling clock and 14 bit vertical resolution.
    • Unique functionality increases test efficiency and confidence in the measurements

  • 81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator (1) 

    81150A Pulse Function Arbitrary Noise Generator

    • A 3-in-1 device with up to 120 MHz pulse generation
    • Signal repetition time of up to 26 days
    • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz

  • 33502A Isolated Amplifier - 2 Channel, 50 Vpp 33502A Isolated Amplifier - 2 Channel, 50 Vpp (1) 

    33502A Isolated Amplifier - 2 Channel, 50 Vpp

    Keysight 33502A is a external output amplifier to provide up to 50 Vpp amplification for function/arbitrary generators with direct pass through mode.

  • N5106A PXB Baseband Generator and Channel Emulator N5106A PXB Baseband Generator and Channel Emulator (1) 

    N5106A PXB Baseband Generator and Channel Emulator

    • Baseband generator and channel emulator
    • High performance: R&D
    • Up to 160 MHz bandwidth

  • 33503A BenchLink Waveform Builder Pro Software 33503A BenchLink Waveform Builder Pro Software (1) 

    33503A BenchLink Waveform Builder Pro Software

    BenchLink Waveform Builder Pro software eliminates the need for tedious programming and makes custom waveforms fast and easy.

  • 81199A Wideband Waveform Center 81199A Wideband Waveform Center (1) 

    81199A Wideband Waveform Center

    • Compliant testing for Wireless HD, WiGig & IEEE802.11ad
    • Complete transmitter and receiver testing
    • Simple signal generation simple with drag & drop creation
    • Modulation analysis at a glance of fully coded signals
       

Discontinued Function Generators [Discontinued]
Product support information for your discontinued and obsolete Synthesized Function Generators.