Contact an Expert

EMI Receivers and EMC Precompliance Analyzers

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Meeting electromagnetic interference (EMI) compliance regulations is a critical step in bringing products to market quickly. Wherever you are in the product development cycle, Keysight has an EMI measurement solution for you.

To avoid costly delays that can result from failed compliance testing, Keysight's EMI measurement application on X-Series signal analyzers allows you to perform pre-compliance measurements and diagnostic evaluation of your designs--so you can find and fix problems before they enter the test chamber.

In EMC compliance testing, your success depends on moving products through the test queue quickly and efficiently. Conduct full standards-compliant testing in accordance with CISPR and MIL-STD with the upgradeable N9038A MXE EMI receiver. For a complete EMI test solution, Keysight Solutions Partners provide a single point of contact for you to combine the MXE with chambers, antennas, software, value-added integration, probes, and more.

  • N9038A MXE EMI Receiver, 3 Hz to 44 GHz N9038A MXE EMI Receiver, 3 Hz to 44 GHz 

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    • Up to 44 GHz
    • CISPR compliant EMI receiver with graphical measurement tools for compliance test
    • Up to 25 MHz analysis bandwidth

  • N6141A EMI Measurement Application N6141A EMI Measurement Application 

    N6141A EMI Measurement Application

    • Supports latest CISPR 16-1-1 or MIL-STD detectors & bandwidth
    • Perform radiated & conducted emissions measurements
    • Compare measured emissions to regulatory limits

  • W6141A EMI Measurement Application for CXA W6141A EMI Measurement Application for CXA 

    W6141A EMI Measurement Application for CXA

    • Supports the latest CISPR 16-1-1 or MIL-STD detectors & bandwidth
    • Perform radiated & conducted emissions measurements
    • Compare measured emissions to regulatory limits

Related Industries & Technologies