Discutez avec un expert

Protocol Analyzer and Exerciser

As your design includes multi gigabit serial interconnect standards, Keysight protocol analyzer and exerciser products are the most effective solution to debug, validate and optimize semiconductors, software and system that use serial protocol standards for computer, storage, display, mobile and embedded systems.

Keysight’s protocol test solutions for each technology typically consists of both protocol analyzer application as well as a stimulus solution, such as an exerciser or traffic generator. Keysight’s protocol test solutions combine multi-protocol analysis, traffic generation, performance and conformance verification to debug, validate and optimize your designs using high speed protocol standards.

  • U4431A MIPI M-PHY Protocol Analyzer U4431A MIPI M-PHY Protocol Analyzer 

    U4431A MIPI M-PHY Protocol Analyzer

    • View single or multiple MIPI M-PHY busses in one interface
    • Deep memory to capture long periods of system traffic
    • Powerful triggers to isolate errors and detailed traffic conditions

  • PCI EXPRESS® Protocol Solutions PCI EXPRESS® Protocol Solutions 

    PCI EXPRESS® Protocol Solutions

    PCIe Analyzer and PCIe Exerciser for PCIe 3.0, PCIe 2.0 and PCIe 1.0; with Industry unique ESP ASIC technology for accurate data capture.

  • E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0 E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0 

    E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0

    PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 1.0 and PCIe 2.0

  • N5300 Series Chassis N5300 Series Chassis 

    N5300 Series Chassis

    Chassis platform with portable 2-slot (N5302A) or rack mountable 4-slot (N5304A) to enable flexible test environments

  • Protocol Solutions for USB 3.0/2.0 Protocol Solutions for USB 3.0/2.0 

    Protocol Solutions for USB 3.0/2.0

    Keysight’s protocol solutions for USB include analyzers with the industry’s deepest trace buffers and most powerful triggering engine, plus the only USB jammer on the market!

  • U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces 

    U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces

    • MIPI™ D-PHY CSI-2 and DSI link turn-on and debug
    • Camera Interface prototype turn-on and characterization
    • Display Interface prototype turn-on and signal processing software development
    • Media and Application Processor integration and troubleshooting

  • DigRF Protocol Test Products DigRF Protocol Test Products 

    DigRF Protocol Test Products

  • SerialTek SAS/SATA BusXpert Analyzers, BusMod Error Injectors, BusGen BIST Generators SerialTek SAS/SATA BusXpert Analyzers, BusMod Error Injectors, BusGen BIST Generators 

    SerialTek SAS/SATA BusXpert Analyzers, BusMod Error Injectors, BusGen BIST Generators

    SerialTek’s line of SAS and SATA protocol analyzers, error injectors, and BIST generators feature deep memory (up to 36GB) and triggering for analysis, powerful logic and error injection and BIST generation for testing SATA in the same powerful GUI.

  • U4431U MIPI M-PHY Protocol Analyzer U4431U MIPI M-PHY Protocol Analyzer 

    U4431U MIPI M-PHY Protocol Analyzer

    • Upgrade to the U4431A MIPI™ M-PHY Protocol Analyzer
    • Up to Gear 3 HS data rates
    • Up to 16 GB trace depth
    • Up to 4 data lanes

    MIPI is a licensed trademark of MIPI, Inc., in the U.S. and other jurisdictions.
     

Protocol Analyzers and Exercisers [Discontinued]
Product information and resources for discontinued protocol analysis products and accessories.