Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Digital Multimeter (DMM)

  • Keysight is #1 in Benchtop and System multimeters.
    Why? Because we offer exceptional performance and reliability at a great price.
  • 4 to 8½ digits • Benchtop, System, Modular and Handheld • Up to 100,000 readings/sec
  • See Keysight's NEW performance Truevolt DMMs:
    6½ digit performance 34465A DMM
    7½ digit performance 34470A DMM

Limited time offer: Get a handheld DMM at no cost, terms apply.  

Compare All Digital Multimeters (48)

Find a Digital Multimeter

 Produits logiciels rattachés

  • no image available BenchVue Software 

    BenchVue Software

    • Configure the most commonly used controls and measurements from instruments
    • Easily log and export data and screen images in just a few clicks for faster analysis
    • Create automated test sequences fast with minimal instrument knowledge

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available DC Power Supplies 

    DC Power Supplies

    Power Supply Overview: Single- & multiple-output DC power supplies, system power supplies, solar array simulators. Keysight has the DC power supply to meet your needs.

  • no image available Oscilloscopes 

    Oscilloscopes

    Oscilloscope solutions. Analog and Digital oscilloscopes, portable, high bandwidth & deep memory oscilloscope solutions, oscilloscope probes and accessories.

  • Function / Arbitrary Waveform Generators 

    Function / Arbitrary Waveform Generators

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...

  • no image available Frequency Counter Products 

    Frequency Counter Products

    Keysight's frequency counter product family includes RF, Universal, and Microwave Frequency counter products, Time-To-Digital Converters.

  • no image available Data Acquisition – DAQ 

    Data Acquisition – DAQ

    Keysight’s Data Acquisition - DAQ and system switching hardware is designed for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Accessories

  • 82350B PCI GPIB Interface Card Image 82350B PCI High-Performance GPIB Interface Card [Arrêté] 

    82350B PCI High-Performance GPIB Interface Card [Arrêté]

    The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.

  • 82357B USB / GPIB Interface Image 82357B USB/GPIB Interface High-Speed USB 2.0 

    82357B USB/GPIB Interface High-Speed USB 2.0

    The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.

  • no image available Digital Multimeter Accessories 

    Digital Multimeter Accessories

    Deluxe test lead sets, temperature probes, current shunts, high voltage probes...

  • Agilent 34405A-1CM product image 34405A-1CM 2-slot, Half Rack Sized Rack Mount Kit [Arrêté] 

    34405A-1CM 2-slot, Half Rack Sized Rack Mount Kit [Arrêté]

    The Keysight 2-slot, half rack sized rack mount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack.

  • Agilent 34162A Accessory Pouch 34162A Accessory Pouch 

    34162A Accessory Pouch

    The Keysight 34162A is an accessory pouch for 33210A, 33220A, 34405A, 34410A and 34411A.

Digital Multimeters / Voltmeters [Discontinued]
Keysight provides product support information for your obsolete Digital Multimeters / Voltmeters.