Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Digital Multimeter (DMM)

  • Keysight is #1 in Benchtop and System multimeters.
    Why? Because we offer exceptional performance and reliability at a great price.
  • 4 to 8½ digits • Benchtop, System, Modular and Handheld • Up to 100,000 readings/sec
  • See Keysight's NEW performance Truevolt DMMs:
    6½ digit performance 34465A DMM
    7½ digit performance 34470A DMM
  • BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your DMM, quickly build automated tests, log measurements and save precious time.

Limited time offer: Get a handheld DMM at no cost, terms apply.  

Compare All Digital Multimeters (48)

Find a Digital Multimeter

1-25 of 369

Sort:
U1240 Series Handheld Digital Multimeters - Data Sheet
This is a data sheet describing the Keysight U1240 Series Handheld Digital Multimeters.

Data Sheet 2017-09-06

U1240 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document to describe the U1240 series DMM, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2017-09-06

U1401B Handheld Multi-Function Calibrator/Meter - Data Sheet
This data sheet is a technical document to describe the U1401B, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2017-08-30

U3400 Series 4½ and 5½ Digit Digital Multimeters - Data Sheet
This literature covers the features, specifications and ordering information of the U3400 Series 4.5 and 5.5-digit DMMs.

Data Sheet 2017-08-25

AC Voltage Measurement Errors in Digital Multimeters (AN 1389-3)
This application note is the third in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers ac voltage measurement errors. For an overview of system cabling errors and dc voltage measurement errors, see Application Note 1389-1. For a discussion of resistance, dc current, ac current and frequency and period measurement errors, see Application Note 1389-2.

Application Note 2017-08-24

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

Truevolt Series Digital Multimeters Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Truevolt Series in PDF format, which is optimized for hardcopy printing.

Operation Manual 2017-08-18

Eliminate Potential Measurement Errors and Achieve the Greatest Accuracy in Digital Multimeters
This application note is one in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers system cabling errors and dc voltage measurement errors. For an overview of ac voltage measurement errors, see application note, literature number 5988-5512EN.. For a discussion of resistance, dc current, ac current and frequency and period measurement errors,see application note, literature number 5988-5513EN.

Application Note 2017-08-17

34450A Multimeter 5.5 Digit Dual Display, Benchtop DMM - Data Sheet
This is the datasheet for the 34450A benchtop DMM which highlights the key features along with the specification table and more.

Data Sheet 2017-08-02

Truevolt Series Digital Multimeters Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Truevolt Series in Microsoft Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Help File 2017-07-28

Make Better AC RMS Measurements with Your Digital Multimeter - Application Note
learn about the complexity of ac rms measurements and how to deal with them

Application Note 2017-06-12

Using an External Trigger to Measure Current with B2980A Series - Demo Guide
This B2980A demo guide shows how easily you can configure the B2980A Series to make it measure current whenever it receives an external trigger signal step by step.

Demo 2017-05-31

U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Data Sheet 2017-05-19

PDF PDF 2.07 MB
PXI Digital Multimeters, 61/2 Digit, High Performance (M9182A, M9183A) - Data Sheet
These 61/2 digit DMMs offer excellent accuracy & stability with the highest measurement speeds in their class. For Engineers using PXI test systems in A/D, electronic mfg. & the automotive industries.

Data Sheet 2017-05-03

Digital Multimeters 34460A, 34461A, 34465A (6½ digit), 34470A (7½ digit) - Data Sheet
Performance specifications for the Truevolt Series DMMs.

Data Sheet 2017-04-28

Keysight U3800 Series IoT Applied Courseware - Quick Start Guide
Contains product overview, setup, verification and troubleshooting information.

Configuration Guide 2017-04-01

PDF PDF 256 KB
34460A-04 - Information Only - Service Note
Specification change in the maximum allowable measured voltage for the Keysight 34460A/34461A/34465A/34470A Digital Multimeter.

Service Manual 2017-03-31

PDF PDF 74 KB
U1280 Series Handheld Digital Multimeters - Data Sheet
This is a data sheet discussing the U1280 series Handheld Digital Multimeters.

Data Sheet 2017-03-13

Resistance; DC Current; AC Current; and Frequency and Period Measurement Errors in DMMs
This application note is the second in a series of three, that will help you eliminate potential measurement errors and achieve the greatest accuracy with a DMM. This application note covers resistance, dc current, ac current, and frequency and period measurement errors. . For an overview of system cabling errors and dc voltage measurement errors, see Application Note 1389-1. For a discussion of ac voltage measurement errors, see Application Note 1389-3.

Application Note 2017-03-09

Photodiode Test Using the Keysight B2980A Series - Application Note
This application note explains how easy and accurately it is to make a photodiode test using the B2980A Series.

Application Note 2017-03-09

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
U3803A/04A IoT Systems Design Applied Courseware - Data Sheet
This data sheet details the key features, characteristics and ordering information for the IoT Systems Design applied courseware.

Data Sheet 2017-02-24

U3801A/02A IoT Fundamentals Applied Courseware – Product Fact Sheet
This product fact sheet details the key features, characteristics and ordering information for the U3801A/02A IoT Fundamentals applied courseware.

Brochure 2017-02-24

PDF PDF 358 KB
IoT Applied Courseware - IoT Systems Design – Product Fact Sheet
This product fact sheet details the key features, characteristics and ordering information for the U3803A/04A IoT Systems Design applied courseware.

Brochure 2017-02-24

PDF PDF 362 KB
U3801A/02A IoT Fundamentals Applied Courseware - Data Sheet
This data sheet details the key features, characteristics and ordering information for the IoT Fundamentals applied courseware.

Data Sheet 2017-02-24

1 2 3 4 5 6 7 8 9 10 ... Next

Related Industries & Technologies