Contact an Expert

34970A Data Acquisition Control Mainframe and Modules

34970A Data Acquisition Control Unit is a compact, economical, one-box solution for data logging, data acquisition, and general-purpose switching and control applications.

The 34970A 3-slot mainframe, which includes a built-in 6.5 digit DMM, can operate as a stand alone data logger with 50,000 readings of built-in memory and your choice of eight different plug-in modules. It also includes both GPIB and RS-232 interfaces for connection to your computer, as well as free Keysight BenchLink data logger software, which provides easy test configuration setup and real-time data display and analysis. The Keysight 34970A data acquisition switch unit adds performance at a fraction of the cost of other standalone data acquisition systems.

Product Comparison - 34970A Modules

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    3-slot data acquisition / data logger unit with built-in DMM, 8 different switch & control plug-in modules. Keysight has the data logger to meet your needs.

  • 34825A BenchLink Data Logger 3 Software for 34970A/34972A 34825A BenchLink Data Logger 3 Software for 34970A/34972A 

    34825A BenchLink Data Logger 3 Software for 34970A/34972A

    The Keysight BenchLink Data Logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows®-based application that uses a familiar spreadsheet environment to define measurement data to be collected.

  • 34830A BenchLink Data Logger Pro Software for 34970A/34972A 34830A BenchLink Data Logger Pro Software for 34970A/34972A 

    34830A BenchLink Data Logger Pro Software for 34970A/34972A

    BenchLink Data Logger Pro software offers advanced data logging and decision making with no programming required.

  • 34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 

    34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A

    The Keysight 34901A module for the 34970A/34972A Data Acquisition/Switch Unit is the most versatile multiplexer for general purpose scanning.

  • 34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 

    34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A

    The Keysight 34902A module for the 34970A/34972A Data Acquisition/Switch Unit employs reed relays to achieve scan rates up to 250 channels-per-second.

  • 34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A 34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A 

    34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A

    The Keysight 34903A is a general-purpose switch module for the 34970A/34972A Data Acquisition/Switch Unit.

  • 34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A 34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A 

    34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A

    The Keysight 34904A module for the 34970A/34972A Data Acquisition/Switch Unit gives you the most flexible connection path between your device under test and your test equipment.

  • 34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A 34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A 

    34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A

    The Keysight 34905A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals.

  • 34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A 34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A 

    34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A

    The Keysight 34906A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals. .

  • 34907A Multifunction Module for 34970A/34972A 34907A Multifunction Module for 34970A/34972A 

    34907A Multifunction Module for 34970A/34972A

    The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.

  • 34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A 34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A 

    34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A

    Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing.

  • 34307A Thermocouple Kit 34307A Thermocouple Kit 

    34307A Thermocouple Kit

    • 10 J-type thermocouples
    • 180 cm (72 inches) long