Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Supply

Power to Advance your Test

Our broad selection of both bench-friendly and system-ready instruments can meet your testing challenges - from basic to complex - with a wealth of available capabilities.

  • Test confidently with clean, precise DC power that's fully specified and guaranteed
  • Safeguard loads from potential harm with robust output protection and fault detection capabilities
  • Enhance system flexibility with built-in, DMM-quality measurement functions

Now Even More Power! Over 50 new models from 1 to 15 kW

Compare and select the best power supply for your application: View all power supplies

1-25 of 432

Sort:
Power Products Solutions - Selection Guide
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

Brochure 2017-10-01

PDF PDF 11.54 MB
Keysight Technologies E36300 Series Triple Output Bench Power Supplies- Data Sheet
This data sheet describes the features and specifications of the new E36300 series power supply family which includes the E36311A, E36312A and E36313A.

Data Sheet 2017-09-12

EV1003A Hybrid-Electric/Electric Vehicle Power Converter Test Solution - Brochure
Keysight's EV1003A power converter EV test solution for electric vehicles is able to help regenerate power back to the grid efficiently and safely, saving design and test costs while enhancing safety for vehicle electrification tests.

Brochure 2017-09-08

PDF PDF 2.28 MB
E36100 Series Programmable DC Power Supplies - Data Sheet
Keysight E36100 Series DC Power Supplies data sheet contains specifications and standard ordering and shipped accessories for the E36102A, E36103A, E36104A and E36105A.

Data Sheet 2017-09-07

How Auto-Parallel Capability Extends the Range of Your Bench Power Supply - Application Brief
This brief provides a step by step guide to using the built-in auto-parallel mode of the E36300 to provide a higher output current power supply.

Application Note 2017-08-29

PDF PDF 364 KB
Easily Create Power Supply Output Sequences with Data Logging - Application Brief
This brief provides a step by step guide to easily sequence multiple DC bias voltages powering your DUT.

Application Note 2017-08-17

PDF PDF 696 KB
Battery Temperature Profiling While Charging and Discharging - Application Note
Temperature profiling is crucial as the charging and discharging rate of battery-powered devices inadvertently heats up the batteries. Here are ways to perform this task efficiently and effectively.

Application Note 2017-08-17

N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Data Sheet 2017-08-01

N6700 Modular Power System Family - Data Sheet
The N6700 MPS gives test system designers the flexibility to mix and match from over 30 different DC power modules to create a 1- to 4-channel DC power system optimized to meet specific test requirements.

Data Sheet 2017-07-31

Practical Tips to Help You Get the Most Out of the E36300 Series Bench Power Supplies
This application note provides practical tips to get the most out of the E36300 series bench power supplies.

Application Note 2017-07-21

Practical Tips to Help You Get the Most Out of the E36300 Series Bench Power Supplies
This application note provides practical tips to get the most out of the E36300 series bench power supplies.

Application Note 2017-07-21

PDF PDF 1.17 MB
Data log with your bench power supply, Keysight E36300 Series
Typically most test applications involve powering up a DUT with a power supply and taking measurements from it with an external data logger - you’ll need just ONE instrument to do both of those functions with the E36300 Triple Output Bench Power Supply.

Demo 2017-07-12

Understanding the Importance of Maximum Power Point Tracking Efficiency for Solar Inverters
This application note discusses the importance of MPPT efficiency testing. MPPT Efficiency is the metric used to ensure a solar inverter is operating at the maximum power point as often as possible, to maximize solar energy usage from the PV array.

Application Note 2017-07-10

PDF PDF 1.93 MB
Bench Power Supply low range current mode, Keysight E36300 Series
Typically, different external shunts are required to measure low or high range current. In order to make testing more convenient to user, we have developed the E36300 Triple Output Bench Power Supply that is capable of sourcing and sensing both low and high range current. Let’s see how this works through a quick demonstration via battery charging.

Demo 2017-07-05

Bench Power Supply Auto Series/Parallel connections, Keysight E36300 Series
Bench Power Supply Auto Series/Parallel connections, Keysight E36300 Series

Demo 2017-06-29

N2820/1A High-Sensitivity Current Probes User's Guide
Describes how to use, and the characteristics of the N2820A/N2821A high-sensitivity current probes.

User Manual 2017-06-21

PDF PDF 9.01 MB
U8030 Series Triple-Output DC Power Supplies - Data Sheet
This datasheet presents the U8030 series, triple-output DC power supplies, which offers a total power of 375W. Its analog front panel programming feature allows you to preset output sequences

Data Sheet 2017-06-20

Benefits of Moving to 1,500 V Photovoltaic Inverters - Application Note
This application note discusses the benefits of 1500 V photovoltaic strings and inverters and some challenges which need to be overcome as their adoption gains momentum.

Application Note 2017-06-19

PDF PDF 2.30 MB
Triple Output Bench Power Supply Teardown, Keysight E36300 Series
Learn how the E36300 Triple Output Bench Power Supply was designed for the highest reliability and quiet operation. The linear design and ample filtering create low noise on the output. Each output is completely independent and can be connected in parallel or serial to provide higher current or voltage. Internal relays simplify the setup of auto-parallel and auto-series modes. Relays are also used to switch between 2 and 4 wire measurements. The Bench Power supply is built around a single processor which provides fast response to the front panel and over the USB and LAN interface.

Demo 2017-06-18

E36300 Series DC Power Supplies – Product Fact Sheet
This 1-page Product Fact Sheet lists performance specifications for the new E36300 series power supply family which includes the E36311A, E36312A and E36313A.

Brochure 2017-06-16

PDF PDF 851 KB
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

Data Sheet 2017-06-07

Regenerative Power System RP7900 Series – Operating and Service Guide (WebHelp format)
This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. An internet connection is required to view the WebHelp file.

Help File 2017-06-01

Regenerative Power System RP7900 Series – Operating and Service Guide (MobileHelp version)
This MobileHelp format file is optimized for viewing on mobile devices such as smart phones. An internet connection is required to view the MobileHelp file.

Help File 2017-06-01

Using an External Trigger to Generate Pulses with the B2960A – Demo Guide
This B2960A demo guide shows how easily you can configure the B2960A Series to make it source pulses whenever it receives an external trigger signal step by step.

Demo 2017-05-30

PDF PDF 3.75 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2017-05-24

PDF PDF 1.18 MB

1 2 3 4 5 6 7 8 9 10 ... Next