Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

DC Power Supply

Power to Advance your Test

Our broad selection of both bench-friendly and system-ready instruments can meet your testing challenges - from basic to complex - with a wealth of available capabilities.

  • Test confidently with clean, precise DC power that's fully specified and guaranteed
  • Safeguard loads from potential harm with robust output protection and fault detection capabilities
  • Enhance system flexibility with built-in, DMM-quality measurement functions

Now Even More Power! Over 50 new models from 1 to 15 kW

Compare and select the best power supply for your application: View all power supplies

  • 0-50W, DC Power Supplies, Single and Multiple Outputs 0-50W, DC Power Supplies, Single and Multiple Outputs 

    0-50W, DC Power Supplies, Single and Multiple Outputs

    Affordable basic and performance supplies

  • 51-175W, DC Power Supplies, Single and Multiple Outputs 51-175W, DC Power Supplies, Single and Multiple Outputs 

    51-175W, DC Power Supplies, Single and Multiple Outputs

    • Save space and increase flexibility with modular multiple-output and compact single-output supplies
    • Simplify cabling with built-in measurements
    • Streamline tasks with front panel control and advanced programmable features
    • Ensure DUT safety with protection features
       

  • 176-999W, DC Power Supplies, Single and Multiple Output 176-999W, DC Power Supplies, Single and Multiple Output 

    176-999W, DC Power Supplies, Single and Multiple Output

    Versatile single-output supplies accelerate benchtop and system applications

  • 1000 to >15,000W, DC Power Supplies, Single Output 1000 to >15,000W, DC Power Supplies, Single Output 

    1000 to >15,000W, DC Power Supplies, Single Output

    Reliable high-power supplies for demanding applications

  • Single and Multiple Output Bench Power Supplies Single and Multiple Output Bench Power Supplies 

    Single and Multiple Output Bench Power Supplies

    Overview: Basic low-cost bench power supply products. Single, dual or triple outputs. Save space with convenient sizes.

  • Application Specific Power Supplies Application Specific Power Supplies 

    Application Specific Power Supplies

    Power supplies optimized for use in many different applications

  • EV1003A Power Converter Test Solution for HEV/EV and HEMS EV1003A Power Converter Test Solution for HEV/EV and HEMS 

    EV1003A Power Converter Test Solution for HEV/EV and HEMS

    • Highly integrated safety features protect device under test & your people
    • 2-quadrant operation (source/sink) & programmable resistance feature helps accurately emulate a battery
    • Regenerative design reduces electricity & cooling costs

Discontinued DC Power Supplies [Ya no se comercializa]
Product support information for discontinued and obsolete DC Power Supply products.