Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Compare Products

DC Electronic Loads

View Product Collection Details

Prices are subject to change without notice.

Select Features

 Sélectionner les produits à comparer

3 of 12 product matches

Sort:
Product Type Input Voltage Input Current Power GPIB
6060B 6060B Single 3-60V 0-60 A 300 W Yes
6060B-J08 6060B-J08 n/a n/a n/a n/a n/a
6063B 6063B Single 3-240 V 0-10 A 250 W Yes