Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Test Leads and Probes for Multimeters

No matter what you want to measure, Keysight carries a comprehensive selection of test leads and probes for any job.

  • 11059A Kelvin Probe Set 11059A Kelvin Probe Set 

    11059A Kelvin Probe Set

    The Keysight 11059A kelvin probe set is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A and 34411A digital multimeters.

  • 11060A Surface Mount Device Probe 11060A Surface Mount Device Probe 

    11060A Surface Mount Device Probe

    The Keysight 11060A surface mount device probe provides an easy method to access and accurately measure surface mount devices.

  • 11062A Kelvin Clip Set 11062A Kelvin Clip Set 

    11062A Kelvin Clip Set

    The Keysight 11062A kelvin clip set consists of two gold-plated clip contacts for creating custom Kelvin probes for 4-wire resistance measurements.

  • 34102A Low Thermal Input Cable 34102A Low Thermal Input Cable 

    34102A Low Thermal Input Cable

    The Keysight 34102A is a low-thermal input cable for the 34420A.

  • 34133A Precision Electronic Test Leads 34133A Precision Electronic Test Leads 

    34133A Precision Electronic Test Leads

    The Keysight 34133A precision electronic test leads are designed specifically for working with small components and in dense circuit boards.

  • 34134A DC Coupled Current Probe 34134A DC Coupled Current Probe 

    34134A DC Coupled Current Probe

    The Keysight 34134A is a clamp-on probe for a wide range of applications such as measuring ground currents, powers ripple or current distribution in systems.

  • 34136A High Voltage Probe 34136A High Voltage Probe 

    34136A High Voltage Probe

    The Keysight 34136A high voltage probe can be used with multimeters having an input resistance of 10 MOhm.

  • 34138A Test Lead Set 34138A Test Lead Set 

    34138A Test Lead Set

    Two test leads (one red and one black) with fixed sheath, alligator clips and needle point.

  • 34330A 30 A Current Shunt 34330A 30 A Current Shunt 

    34330A 30 A Current Shunt

    The Keysight 34330A current shunt is a precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy. Output is 1mV per A of current passing through the shunt.

  • U1160A Standard Test Lead Set [Obsoleto] U1160A Standard Test Lead Set [Obsoleto] 

    U1160A Standard Test Lead Set [Obsoleto]

    Standard test lead kit for U series handheld digital multimeters.

  • U1161A Extended Test Lead Kit U1161A Extended Test Lead Kit 

    U1161A Extended Test Lead Kit

    U1161A extended test lead kit for U series handheld digital multimeters.

  • U1168B Standard Test Lead Kit (with 19-mm and 4-mm probe tips) U1168B Standard Test Lead Kit (with 19-mm and 4-mm probe tips) 

    U1168B Standard Test Lead Kit (with 19-mm and 4-mm probe tips)

    • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
    • Test probe (19-mm tips): CAT II 1000V, 15A rating
    • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
    • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
       

  • 34137A Deluxe test lead set for the 3458A 34137A Deluxe test lead set for the 3458A 

    34137A Deluxe test lead set for the 3458A

    Keysight 34137A deluxe test lead set for the 3458A.

  • 34151A Three Signal Wedge Probe Kit 34151A Three Signal Wedge Probe Kit 

    34151A Three Signal Wedge Probe Kit

    The 3-signal wedge probe allows probing onto fine pitch (0.65 mm) TQFP and PQFP packages. This kit includes a 3-signal wedge probe and 2 DMM probe adapters.

  • U1162A Alligator Clips U1162A Alligator Clips 

    U1162A Alligator Clips

    U1162A Alligator Clips.

  • U1163A SMT Grabbers U1163A SMT Grabbers 

    U1163A SMT Grabbers

    The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.

  • U1164A Fine Tip Test Probes U1164A Fine Tip Test Probes 

    U1164A Fine Tip Test Probes

    U1164A Fine Tip Test Probes.

  • U1165A Silicone Test Leads [Obsoleto] U1165A Silicone Test Leads [Obsoleto] 

    U1165A Silicone Test Leads [Obsoleto]

    The U1165A consists of one pair (red and black) of insulated silicone test leads. Recommended for use with Keysight handheld DMMs.

  • U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips) U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips) 

    U1168A Standard Test Lead Kit (with 19-mm and 4-mm probe tips)

    The Keysight U1168A standard test lead kit for the U1240 and U1250 Series handheld digital multimeters.

  • U1169A Test Probe Leads (with 19-mm tips and 4-mm tips) U1169A Test Probe Leads (with 19-mm tips and 4-mm tips) 

    U1169A Test Probe Leads (with 19-mm tips and 4-mm tips)

    The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.

  • U1572A Li-Ion Battery Pack U1572A Li-Ion Battery Pack 

    U1572A Li-Ion Battery Pack

    Keysight U1572A Li-Ion Battery Pack is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1573A Desktop Charger & Li-Ion battery U1573A Desktop Charger & Li-Ion battery 

    U1573A Desktop Charger & Li-Ion battery

    Keysight U1573A Desktop Charger & Li-Ion battery pack is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1574A AC/DC adapter U1574A AC/DC adapter 

    U1574A AC/DC adapter

    Keysight U1574A AC/DC adapter is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1575A Desktop Charger U1575A Desktop Charger 

    U1575A Desktop Charger

    Keysight U1575A desktop charger is compatible with U1610A/U1620A handheld digital oscilloscope

  • U1577A USB2.0 Cable (Type-A Plug to Type-A Plug) U1577A USB2.0 Cable (Type-A Plug to Type-A Plug) 

    U1577A USB2.0 Cable (Type-A Plug to Type-A Plug)

    Keysight U1577A USB2.0 cable to remote control U1610A/U1620A handheld digital oscilloscope

  • U1591A Soft Carrying Case U1591A Soft Carrying Case 

    U1591A Soft Carrying Case

    Keysight U1591A soft carrying case is used with U1610A/U1620A handheld digital oscilloscope

  • U5402A Yellow Test Lead U5402A Yellow Test Lead 

    U5402A Yellow Test Lead

    The U5402A Yellow Test Lead comes standard with every U1401A Handheld Calibrator/Meter. It is used for mA simulation.

  • U5491A Soft carrying case for handheld and accessories U5491A Soft carrying case for handheld and accessories 

    U5491A Soft carrying case for handheld and accessories

    The U5491A soft carrying case is ideal for use with the U1401A Handheld Calibrator/meter or an instrument of similar or smaller size.

  • U5751A Power adapter with power cord U5751A Power adapter with power cord 

    U5751A Power adapter with power cord

    • Power supply/power adapter for TrueIR thermal imager.
    • Comes bundled with regional power cord.
       

  • U5752A Rechargeable Li-Ion battery U5752A Rechargeable Li-Ion battery 

    U5752A Rechargeable Li-Ion battery

    • Compatible with TrueIR thermal imager
    • Lasts ~4 hours with each full charge
    • 7.4 VDC, 2500 mAh
       

  • U5753A External battery charger (2-bay) U5753A External battery charger (2-bay) 

    U5753A External battery charger (2-bay)

    • For charging of U5752A rechargeable Li-Ion battery
    • Allows simultaneous charging of up to two U5752A batteries
    • Comes bundled with regional power cord
       

  • U5761A Video RCA to RCA interface cable, 2 m U5761A Video RCA to RCA interface cable, 2 m 

    U5761A Video RCA to RCA interface cable, 2 m

    • Video RCA to RCA interface cable for external video output
    • Length: 2 m
       

  • U5762A USB Standard-A to Mini Type-B interface cable, 1 m U5762A USB Standard-A to Mini Type-B interface cable, 1 m 

    U5762A USB Standard-A to Mini Type-B interface cable, 1 m

    • USB Standard-A to Mini Type-B interface cable for data transfer
    • Length: 1 m

  • U5771A Rugged carrying case, hard U5771A Rugged carrying case, hard 

    U5771A Rugged carrying case, hard

    • High quality, water and dust proof
    • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
    • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories  

  • U5772A Hand strap, Adjustable for right-handed and left-handed use U5772A Hand strap, Adjustable for right-handed and left-handed use 

    U5772A Hand strap, Adjustable for right-handed and left-handed use

    • Compatible with TrueIR thermal imager
    • Easily adjustable for better grip
    • Can be swapped for right-handed or left-handed use
       

  • U8201A Combo Test Lead Kit U8201A Combo Test Lead Kit 

    U8201A Combo Test Lead Kit

    Keysight U8201A Combo Test Lead Kit is designed for use with the U3606A Keysight Digital Multimeter | DC Power Supply.

  • U8202A Electronic Test Lead Kit U8202A Electronic Test Lead Kit 

    U8202A Electronic Test Lead Kit

    Keysight U8202A Electronic Test Lead Kit is designed for use with Keysight U3606A Digital Multimeter | DC Power Supply.