Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Memory, FPGA, Low-Speed Serial and Bus Solutions

View Product Collection Details

Prices are subject to change without notice.

Select Features

67 of 67 product matches

Sort:
Product Description
FS2352 DDR3 1867 DIMM Interposer FS2352 DDR3 1867 DIMM Interposer
-Easy connect DDR3 DIMM SDRAM connector / Keysight logic analyzers
-Complete and accurate 1867 MT/s state analysis
-Compatible with all 240-pin DDR3 DIMM's up to 1867 MT/s.
-Clock Qualifier feature to allow accurate testing in 2 rank systems
FS2354 DDR3 1600 SO-DIMM Interposer FS2354 DDR3 1600 SO-DIMM Interposer
-Easy connect DDR3 SO-DIMM SDRAM connector / Keysight logic analyzers
-Complete & accurate 1333/1600 MT/s state analysis
-Compatible with all 204-pin DDR3 SO-DIMM's to 1600 MT/s.
-Clock Qualifier feature allows accurate testing in 2 rank systems
W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF
n/a
W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF
n/a
W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers
<SPAN 'Tahoma','sans-serif'; COLOR: #7f7f7f; FONT-SIZE: 8pt; mso-fareast-font-family: 'Times New Roman'; mso-ansi-language: mso-fareast-language: EN-US; mso-bidi-language: AR-SA; mso-bidi-font-weight: bold">DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to and including 2.4 Gb/s</SPAN>
W4631A DDR4 x16 BGA Interposer for Logic Analyzers W4631A DDR4 x16 BGA Interposer for Logic Analyzers
n/a
E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers
n/a
W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers
n/a
W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers W4633A DDR4 x4/x8 BGA Interposer for Logic Analyzers
n/a
FS4430 DisplayPort Analysis Probe FS4430 DisplayPort Analysis Probe
-Shows Aux Port and Main Link traffic at speed
-Main Link probing: Midbus cable, Flying Leads, Interposer
-Protocol aware filtering and packet recognition
-Three 24-byte packet header recognizers
-Probe Manager SW controls probe over USB
W2633B DDR2 X8 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set W2633B DDR2 X8 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W2631B DDR2 X16 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set W2631B DDR2 X16 BGA Command and Data Probe for Logic Analyzer and Scope - 4 Probe Set
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope
Enables viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Weries logic analyzer and oscilloscope
W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope
Enables viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer and oscilloscope
W2634A DDR2 X8 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set W2634A DDR2 X8 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
W2632A DDR2 X16 BGA Data Probe for Logic Analyzer and Scope - 4 Probe Set W2632A DDR2 X16 BGA Data  Probe for Logic Analyzer and Scope - 4 Probe Set
Enables viewing of data traffic on industry standard DDR2 DIMMS with the 16900 Series logic analyzer and oscilloscope.
E9618A IBM PowerPC 405GP Inverse Assembler E9618A IBM PowerPC 405GP Inverse Assembler
Supports PowerPC 405GP/CR, 405L, H, PM, PS, GPr, 405A3, B3, C3, D3, A4, B4, C4, D4, E4, F4
E9614A MPC 7410/50 Analysis Probe E9614A MPC 7410/50 Analysis Probe
Supports MPC7410, 7440, 7441, 7445, 7447, 7450, 7451, 7455, 7457
E9523A Freescale MXC Memory Bus Decoder E9523A Freescale MXC Memory Bus Decoder
Supports Freescale MXC memory for the Mobile Extreme Convergence (MXC) platform
B4641A Protocol Development Kit B4641A Protocol Development Kit
Create or modify protocol description files in order to trigger, view, search, and analyze at the packet level. Useful for proprietary protocols or your unique extensions to industry standard solutions.
B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA
View internal Altera FPGA activity at full speed, make multiple measurements in seconds without design changes, eliminate mistakes and save hours/days during setup. Supports: Stratix, Cyclone, MAX , APEX  & Excalibur series.
FSI-60112 PCI Express Packet Analysis Probe [Obsolete] FSI-60112 PCI Express Packet Analysis Probe [Obsolete]
Supports PCI Express at full frequency (2.5+ GT/s) for PCI Express slots and chip-to-chip links widths of x4, x2, x1
FS4200 IEEE 1394 Bus Analysis Probe FS4200 IEEE 1394 Bus Analysis Probe
IEEE 1394 bus analysis probe
FS2334 DDR2 800 DIMM Basic Analysis Probe/Interposer FS2334 DDR2 800  DIMM Basic Analysis Probe/Interposer
DDR2 800 DIMM basic analysis probe/interposer
FS4410 Serial Rapid IO Analysis Probe FS4410 Serial Rapid IO Analysis Probe
Serial Rapid IO analysis probe
FS4400 PCI Express Analysis Probe FS4400 PCI Express Analysis Probe
PCI Express analysis probe
FS4320 FibreChannel 2 Gbps Analysis Probe FS4320 FibreChannel 2 Gbps Analysis Probe
FibreChannel 2 Gbps analysis probe
FS4120 Universal Serial Bus 2.0 Analysis Probe FS4120 Universal Serial Bus 2.0 Analysis Probe
Universal Serial Bus 2.0 analysis probe
FS4100 Universal Serial Bus 1.1 Analysis Probe FS4100 Universal Serial Bus 1.1 Analysis Probe
Universal Serial Bus 1.1 analysis probe
FS3030 EIO Analysis Probe & Extender FS3030 EIO Analysis Probe & Extender
EIO analysis probe & extender
FS3020 32/64-Bit CompactPCI Analysis Probe/Extender FS3020 32/64-Bit CompactPCI Analysis Probe/Extender
32/64-Bit CompactPCI analysis probe/extender
FS3011 64-Bit PMC Analysis Probe & Extender FS3011 64-Bit PMC Analysis Probe & Extender
64-Bit PMC analysis probe & extender
FS2340 FBD Validation DIMM Ver. B Analysis Probe FS2340 FBD Validation DIMM Ver. B Analysis Probe
FB-DIMM validation DIMM Ver. B analysis probe
FS2338 FBD Slot Analysis Probe FS2338 FBD Slot Analysis Probe
FB-DIMM slot analysis probe
FS2337 DDR2 667 SO-DIMM Basic Bus Analysis Probe/Interposer FS2337 DDR2 667 SO-DIMM Basic  Bus Analysis Probe/Interposer
DDR2 667 SO-DIMM basic bus analysis probe/interposer
FS2336 DDR1 400 DIMM Basic Bus Analysis Probe/Interposer FS2336 DDR1 400 DIMM Basic  Bus Analysis Probe/Interposer
DDR1 400 DIMM basic bus analysis probe/interposer
FS2333 DDR1 333 SO-DIMM Basic Bus Analysis Probe/Interposer FS2333 DDR1 333 SO-DIMM Basic Bus Analysis Probe/Interposer
DDR1 333 SO-DIMM basic bus analysis probe/interposer
FS2332 DDR2 667 DIMM Basic Analysis Probe FS2332 DDR2 667  DIMM Basic Analysis Probe
DDR2 667 DIMM basic analysis probe
FS2243 16 bit Analysis Probe- connectorless probing FS2243  16 bit Analysis Probe- connectorless probing
HyperTransport 16 bit analysis probe- connectorless probing
FS2232 SCSI Bus Analysis Probe FS2232 SCSI Bus  Analysis Probe
SCSI bus analysis probe
FS2222 Rambus Analysis Probe FS2222 Rambus Analysis Probe
Rambus analysis probe
FS2221 AGP 4X Analysis Probe/interposer FS2221 AGP 4X Analysis Probe/interposer
AGP 4X analysis probe/interposer
FS2220 32-Bit AGP Probe/interposer FS2220 32-Bit AGP Probe/interposer
32-Bit AGP probe/interposer
FS2210 16-Bit ISA Analysis Probe & Extender FS2210 16-Bit ISA Analysis Probe & Extender
16-Bit ISA analysis probe & extender
FS2010 64 bit PCI-X Bus Passive Analysis Probe & Extender, 133 MHz FS2010 64 bit PCI-X Bus Passive Analysis Probe & Extender, 133 MHz
64 bit PCI-X bus passive analysis probe & extender, 133 MHz
FS2005 64-Bit PCI Analysis Probe & Extender, 66 MHz FS2005 64-Bit PCI Analysis Probe & Extender, 66 MHz
64-bit PCI analysis probe & extender, 66 MHz
FS2004 32-Bit CardBus Analysis Probe & Extender FS2004 32-Bit CardBus Analysis Probe & Extender
32-bit CardBus analysis probe & extender
FS2001 64-Bit PCI Analysis Probe FS2001 64-Bit PCI Analysis Probe
64-bit PCI analysis probe
ALD-232A/SPI SPI Analysis Probe ALD-232A/SPI SPI Analysis Probe
Provides dual column display of SPI data in each direction
ALD-232A RS-232 Analysis Probe ALD-232A RS-232 Analysis Probe
Analysis probe for RS-232D, RS449 Serial, and IEEE 1284 parallel buses
ALD-488 IEEE-488 Analysis Probe ALD-488	IEEE-488 Analysis Probe
Provides passive timing and state analysis capability for all IEEE-488 bus signals.
ALD-232A/I2C I2C Bus Analysis Probe ALD-232A/I2C I2C Bus Analysis Probe
Displays I2C bus serial data as parallel bytes in state mode.
ALD-232A/CAN CAN Bus Analysis Probe ALD-232A/CAN CAN Bus Analysis Probe
Displays CAN bus serial data as parallel bytes in state mode.
E9522A Freescale StarCore140 Nexus Decoder E9522A Freescale StarCore140 Nexus Decoder
Decode and view messages from an SC140/3400 DSP core
ALO-60018 386DX/DXL Analysis Probe ALO-60018 386DX/DXL Analysis Probe
Provides state analysis with inverse assembly and timing analysis. Supports Intel 80386DX/DXL (40 MHz) processors.
E9524A MicroBlaze Trace Toolset E9524A MicroBlaze Trace Toolset
Captures real-time code flow from one or more MicroBlaze cores
E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM
Captures real-time code flow from one or more ARM 7/9 or ARM 11 ETM ports
Serial ATA and Serial Attached SCSI Logic Analyzer Configuration  Serial ATA and Serial Attached SCSI Logic Analyzer Configuration
n/a
E9520A Motorola MPC8540/MPC8560 Inverse Assembler E9520A Motorola MPC8540/MPC8560 Inverse Assembler
Supports DDR and GPCM bus for MPC8540/8560
B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA
<FONT size=1>View internal Xilinx FPGA activity, make multiple measurements in seconds without design changes, eliminate mistakes and save hours/days during setup. Supports:Virtex-5, Virtex-4, Virtex-II, Virtex-II Pro, and Spartan-3/3E/3A/3AN platforms</FONT>
E9610A Motorola MPC555 Inverse Assembler E9610A Motorola MPC555 Inverse Assembler
Supports MPC555, 561, 562, 564, 565, 566
E9611A Motorola MPC8240 Analysis Probe E9611A Motorola MPC8240 Analysis Probe
Supports MPC8240
E9603A Motorola MPC8260 PowerQUICCII Analysis Probe E9603A Motorola MPC8260 PowerQUICCII Analysis Probe
Supports MPC8255, 8260, 8264, 8265, 8266, 8250A, 8270, 8275, 8280
E9595A Analysis Probe for ARM7/9 Processors E9595A Analysis Probe for ARM7/9 Processors
Provides a configurable inverse assembler for 8, 16, or 32-bit memory data bus widths or AHB. Supports ARM7 and ARM9 families, ARM7TDMI/TDMI-S, ARM7DI, ARM710T/720T/740T, ARM9TDMI, ARM920T/922T/925T/940T, ARM946E-S/966-S
E9587A Analysis Probe for Motorola/IBM PowerPC 603 E9587A Analysis Probe for Motorola/IBM PowerPC 603
Supports state and timing analysis for PowerPC 603, 603e/ei/ev
E9586A Analysis Probe for Motorola/IBM PowerPC 740/750 E9586A Analysis Probe for Motorola/IBM PowerPC 740/750
Supports state and timing analysis for PowerPC 740, 750, 750CXe, 750CX, FX, GX
E9584B Analysis Probe for Motorola MPC 860/821 Processors E9584B Analysis Probe for Motorola MPC 860/821 Processors
Supports state and timing analysis for MPC852, 855, 859, MPC860 DP/P/T, MPC862, MPC860 ESAR, MPC866, 870, 875, 880, 885