Contact an Expert

Microprocessor and Bus Support

ANALYSIS PROBE

Keysight Technologies and our partners provide an extensive range of quality tools that offer non-intrusive, full-speed, real-time analysis of buses, FPGAs, protocols and processors. Save time working with your unique design by using application specific analysis probes, protocol solutions, inverse assemblers, or bus cycle decode software.

Use the Select & Compare tab to quickly identify the available support for your specific application.

Contact Keysight if you do not see support for your specific device. A representative can:
·Determine if support is under development
·Recommend third parties that design custom solutions
·Direct you to information or consultants that can help you design a test solution

Compare All Microprocessor or Bus Products (67)

Find a Microprocessor or Bus Product

  • FS2352 DDR3 1867 DIMM Interposer FS2352 DDR3 1867 DIMM Interposer (1) 

    FS2352 DDR3 1867 DIMM Interposer

    Enables viewing of data traffic on industry standard DDR3 DIMMs with the 16900 Series logic analyzer

  • FS2354 DDR3 1600 SO-DIMM Interposer FS2354 DDR3 1600 SO-DIMM Interposer (1) 

    FS2354 DDR3 1600 SO-DIMM Interposer

    Enables viewing of data traffic on industry standard DDR3 SoDIMMs with the 16900 Series logic analyzer

  • Serial ATA and Serial Attached SCSI Logic Analyzer Configuration Serial ATA and Serial Attached SCSI Logic Analyzer Configuration (1) 

    Serial ATA and Serial Attached SCSI Logic Analyzer Configuration

    Supports Serial ATA (SATA) and Serial Attached SCSI (SAS)...

  • ALD-232A RS-232 Analysis Probe ALD-232A RS-232 Analysis Probe (1) 

    ALD-232A RS-232 Analysis Probe

    RS-232 Analysis Probe

  • ALD-232A/CAN CAN Bus Analysis Probe ALD-232A/CAN CAN Bus Analysis Probe (1) 

    ALD-232A/CAN CAN Bus Analysis Probe

    Analysis probe for RS-232D, RS449 Serial, IEEE 1284 parallel buses...

  • ALD-232A/I2C I2C Bus Analysis Probe ALD-232A/I2C I2C Bus Analysis Probe (1) 

    ALD-232A/I2C I2C Bus Analysis Probe

    I2C Bus Analysis Probe

  • ALD-232A/SPI SPI Analysis Probe ALD-232A/SPI SPI Analysis Probe (1) 

    ALD-232A/SPI SPI Analysis Probe

    SPI Analysis Probe

  • ALD-488	IEEE-488 Analysis Probe ALD-488 IEEE-488 Analysis Probe (1) 

    ALD-488 IEEE-488 Analysis Probe

    Analysis Probe

  • ALO-60018 386DX/DXL Analysis Probe ALO-60018 386DX/DXL Analysis Probe (1) 

    ALO-60018 386DX/DXL Analysis Probe

    Provides a complete interface between an 80386DX/DXL system and a Keysight 168X, 169X, or 1690X logic analyzer...

  • B4641A Protocol Development Kit B4641A Protocol Development Kit (1) 

    B4641A Protocol Development Kit

    Protocol Development Kit