Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Memory, FPGA, Low-Speed Serial and Bus Solutions

ANALYSIS PROBE

Keysight Technologies and our partners provide an extensive range of quality tools that offer non-intrusive, full-speed, real-time analysis of buses, FPGAs, protocols and processors. Save time working with your unique design by using application specific analysis probes, protocol solutions, inverse assemblers, or bus cycle decode software.

Use the Select & Compare tab to quickly identify the available support for your specific application.

Contact Keysight if you do not see support for your specific device. A representative can:
·Determine if support is under development
·Recommend third parties that design custom solutions
·Direct you to information or consultants that can help you design a test solution

Compare All Microprocessor or Bus Products (59)

Find a Microprocessor or Bus Product

  • FS2352 DDR3 1867 DIMM Interposer FS2352 DDR3 1867 DIMM Interposer (1) 

    FS2352 DDR3 1867 DIMM Interposer

    Enables viewing of data traffic on industry standard DDR3 DIMMs with the 16900 Series logic analyzer

  • FS2354 DDR3 1600 SO-DIMM Interposer FS2354 DDR3 1600 SO-DIMM Interposer (1) 

    FS2354 DDR3 1600 SO-DIMM Interposer

    Enables viewing of data traffic on industry standard DDR3 SoDIMMs with the 16900 Series logic analyzer

  • Serial ATA and Serial Attached SCSI Logic Analyzer Configuration Serial ATA and Serial Attached SCSI Logic Analyzer Configuration (1) 

    Serial ATA and Serial Attached SCSI Logic Analyzer Configuration

    Supports Serial ATA (SATA) and Serial Attached SCSI (SAS)...

  • B4641A Protocol Development Kit B4641A Protocol Development Kit (1) 

    B4641A Protocol Development Kit

    Protocol Development Kit

  • B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA (1) 

    B4655A FPGA Dynamic Probe for Xilinx FPGA

    FPGA Dynamic Probe Software for Xilinx FPGAs

  • B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA (1) 

    B4656A FPGA Dynamic Probe for Altera FPGA

    FPGA Altera Dynamic Probe Application Software

  • E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers (1) 

    E5849A High Data Rate ZIF Cable, 46 Channel SE ZIF for DDR4 BGA Interposers

    • Connects W4633A DDR4 X4/X8 BGA interposer and U4154A logic analysis system
    • Two E5849A ZIF probes connect one W4633A DDR4 BGA interposer to U4154A logic analyzer cables
    • Enables probing of DDR4 memory x4 or x8 DRAM directly at the ball grid array

  • E9520A Motorola MPC8540/MPC8560 Inverse Assembler [Discontinued] E9520A Motorola MPC8540/MPC8560 Inverse Assembler [Discontinued] (1) 

    E9520A Motorola MPC8540/MPC8560 Inverse Assembler [Discontinued]

    PowerQUICC III communications processor support for your Keysight logic analyzer.

  • E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM [Discontinued] E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM [Discontinued] (1) 

    E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM [Discontinued]

    Provides an effective method for real-time processor trace capture and display...

  • E9522A Freescale StarCore140 Nexus Decoder [Discontinued] E9522A Freescale StarCore140 Nexus Decoder [Discontinued] (1) 

    E9522A Freescale StarCore140 Nexus Decoder [Discontinued]

    Solutions to view a Freescale StarCore140 Nexus Processor...