Contact an Expert

Compare Products

Oscilloscope Probes

View Product Collection Details

Prices are subject to change without notice.

75 of 75 product matches

Sort:
Product Bandwidth Attenuation Ratio Input Impedance Dynamic Range Compatible Oscilloscopes
N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier
8 GHz n/a n/a n/a 90000 X-, 90000 Q-, and V-Series
1146B 100 kHz/100 A Current Probe 1146B 100 kHz/100 A Current Probe
100 kHz 100 mV/A or 10 mV/A n/a 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak Any oscilloscope with 1 MΩ BNC input
N2819A 800 MHz 10:1 Differential Probe with AutoProbe N2819A 800 MHz 10:1 Differential Probe with AutoProbe
800 MHz 10:1 200 kΩ, 1 pF ±15 V (differential), ±30 V (common mode) InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium  S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter
N2818A 200 MHz 10:1 Differential Probe with AutoProbe N2818A 200 MHz 10:1 Differential Probe with AutoProbe
200 MHz 10:1 1 MΩ, 3.5 pF ±20 V (differential), ±60 V (common mode) InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium  S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter
N2863B Passive Probe, 10:1, 300 MHz, 1.2 m N2863B Passive Probe, 10:1, 300 MHz, 1.2 m
300 MHz 10:1 10 MΩ, 12 pF 300 Vrms (or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 3000 & 5000 Series
N2862B Passive Probe, 10:1, 150 MHz, 1.2 m N2862B Passive Probe, 10:1, 150 MHz, 1.2 m
150 MHz 10:1 10 MΩ, 12 pF 300 Vrms (or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 3000 & 5000 Series
N2893A 100 MHz/15A AC/DC Current Probe N2893A 100 MHz/15A AC/DC Current Probe
100 MHz 0.1 V/A n/a Maximum: 30 A peak non-continuous, 15 A peak continuous InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, and Infiniium S, 8000, 9000 Series
N2870A Passive Probe, 1:1, 35 MHz, 1.3 m N2870A Passive Probe, 1:1, 35 MHz, 1.3 m
35 MHz  1:1 1 MΩ, 39 pF 55 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit
18 GHz n/a 100 Ohm Differential n/a 86100 DCA-J Family
1141A 200 MHz 1:1 Differential Probe [Discontinued] 1141A 200 MHz 1:1 Differential Probe [Discontinued]
200 MHz 1:1 1 MΩ, 7pF 200 V (dc + peak ac) InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, 5000-, 6000-, 7000-, Infiniium  S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter
N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier
13 GHz n/a n/a n/a 90000 X-, 90000 Q-, and V-Series
1147B 50 MHz/15A AC/DC Current Probe 1147B 50 MHz/15A AC/DC Current Probe
50 MHz 0.1 V/A n/a Maximum: 30 A peak non-continuous, 15 A peak continuous InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series
N2871A Passive Probe, 10:1, 200 MHz, 1.3 m N2871A Passive Probe, 10:1, 200 MHz, 1.3 m
200 MHz 10:1 10 MΩ, 9.5 pF 400 V CAT I, 300 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued] 1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued]
200 MHz 1:1 1 MΩ, 7pF 200 V (dc + peak ac) Infiniium 8000, 9000, S, 9000, 90000 Series
N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier
16 GHz n/a n/a n/a 90000 X-, 90000 Q-, and V-Series
N2872A Passive Probe, 10:1, 350 MHz, 1.3 m N2872A Passive Probe, 10:1, 350 MHz, 1.3 m
350 MHz 10:1 10 MΩ, 9.5 pF 400 V CAT I, 300 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier
20 GHz n/a n/a n/a 90000 X-, 90000 Q-, and V-Series
N2791A 25 MHz high-voltage differential probe N2791A 25 MHz high-voltage differential probe
25 MHz 10:1/100:1 8 MΩ,  8 pF +/-700V Any oscilloscope with 1 MΩ BNC input
N2873A Passive Probe, 10:1, 500 MHz, 1.3 m N2873A Passive Probe, 10:1, 500 MHz, 1.3 m
500 MHz  10:1 10 MΩ, 9.5 pF 400 V CAT I, 300 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2790A 100 MHz High Voltage Differential Probe N2790A 100 MHz High Voltage Differential Probe
100 MHz 50:1/500:1 8 MΩ,  3.5 pF +/-1,400V InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series
N2875A Passive Probe, 20:1, 500 MHz, 1.3 m N2875A Passive Probe, 20:1, 500 MHz, 1.3 m
500 MHz  20:1 20 MΩ, 5.6 pF 400 V CAT I, 300 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2792A 200 MHz 10:1 Differential Probe N2792A 200 MHz 10:1 Differential Probe
200 MHz 10:1 1 MΩ, 3.5 pF ±20 V (differential), ±60 V (common mode) Any oscilloscope with 1 MΩ BNC input
N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m
1.5 GHz  10:1 500 Ω, 1.7 pF 8.5 V CAT I 50 Ω input of InfiniiVision and  Infiniium Series
N2805A 200-MHz High Voltage Differential Probe N2805A 200-MHz High Voltage Differential Probe
200 MHz 50:1 4 MΩ, 4 pF ±100V (dc + peak ac)
InfiniiVision 3000X/T, 4000 X-, 6000 X-,
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q require N5442A precision BNC 50 Ω adapter)
N2804A 300-MHz High Voltage Differential Probe N2804A 300-MHz High Voltage Differential Probe
300 MHz 100:1 4 MΩ, 4 pF +/-300V (dc + peak ac) InfiniiVision 3000X/T, 4000 X-, 6000 X-,
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q-Series require N5442A precision BNC 50 Ω adapter)
N2793A 800 MHz 10:1 Differential Probe N2793A 800 MHz 10:1 Differential Probe
800 MHz 10:1 200 kΩ, 1 pF ±15 V (differential), ±30 V (common mode) Any oscilloscope with 1 MΩ BNC input
N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m
1.5 GHz  100:1 5 kΩ, 2.6 pF 21 V CAT I 50 Ω input of InfiniiVision and  Infiniium Series
N2853A Passive Probe, 10:1, 350 MHz, 2 m N2853A Passive Probe, 10:1, 350 MHz, 2 m
350 MHz 10:1 10 MΩ, 11pF 300 V RMS
(or >400Vpk)
CAT I and
CAT II
1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2843A Passive Probe, 10:1, 500 MHz, 1.2 m N2843A Passive Probe, 10:1, 500 MHz, 1.2 m
500 MHz 10:1 10 MΩ, 11pF 300 V RMS
(or >400Vpk)
CAT I and
CAT II
1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2842A Passive Probe, 10:1, 300 MHz, 1.2 m N2842A Passive Probe, 10:1, 300 MHz, 1.2 m
300 MHz 10:1 10 MΩ, 11pF 300 V RMS
(or >400Vpk)
CAT I and
CAT II
1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2841A Passive Probe, 10:1, 150 MHz, 1.2 m N2841A Passive Probe, 10:1, 150 MHz, 1.2 m
150 MHz 10:1 10 MΩ, 11pF 300 V RMS
(or >400Vpk)
CAT I and
CAT II
1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2840A Passive Probe, 10:1, 50 MHz, 1.2 m N2840A Passive Probe, 10:1, 50 MHz, 1.2 m
50 MHz 10:1 10 MΩ, 11pF 300 V RMS
(or >400Vpk)
CAT I and
CAT II
1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
10070D Passive Probe, 1:1, 20 MHz, 1.5 m 10070D Passive Probe, 1:1, 20 MHz, 1.5 m
20 MHz 1:1 1 MΩ, 70pF 400 Vpk 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
10073D Passive Probe, 10:1, 500 MHz, 1.5 m 10073D Passive Probe, 10:1, 500 MHz, 1.5 m
500 MHz 10:1 1 MΩ, 50pF 400 Vpk 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
10074D Passive Probe, 10:1, 150 MHz, 1.5 m 10074D Passive Probe, 10:1, 150 MHz, 1.5 m
150 MHz 10:1 1 MΩ, 15pF 400 Vpk 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
10076B 100:1, 4 kV, 250 MHz High Voltage Probe [Discontinued] 10076B 100:1, 4 kV, 250 MHz High Voltage Probe [Discontinued]
250 MHz  100:1 1 MΩ, 20pF 4 kVpk Compatible with 2000 X-, 3000 X-, 4000 X-, 5000, 6000, 7000, 8000 and 9000 Series oscilloscopes.
N2771B High Voltage Probe 1000:1, 30 kV, 50 MHz N2771B High Voltage Probe 1000:1, 30 kV, 50 MHz
50 MHz 1000:1 1 MΩ, 20pF 30 kVpk 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
1165A Miniature Passive Probe, 10:1, 10 MOhm, 1.5m 1165A Miniature Passive Probe, 10:1, 10 MOhm, 1.5m
600 MHz 10:1 1 MΩ, 14pF 300 Vpk 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
54006A 6 GHz Passive Divider Probe Kit 54006A 6 GHz Passive Divider Probe Kit
6 GHz 10:1 or 20:1 50Ω 20 Vpk 50 Ω input of InfiniiVision and  Infiniium Series
U1560A Passive Probe, 1:1, 45MHz, 1.2 m U1560A Passive Probe, 1:1, 45MHz, 1.2 m
45 MHz 1:1 42pF CAT III 300VAC max. input U1600A Series
U1561A Passive Probe, 10:1, 250 MHz, 1.2 m U1561A Passive Probe, 10:1, 250 MHz, 1.2 m
250 MHz 10:1 16pF CAT III 600VAC max. input U1600A Series
U1562A Passive Probe, 100:1, 300 MHz, 1.2 m U1562A Passive Probe, 100:1, 300 MHz, 1.2 m
300 MHz 100:1 6.5pF CAT III 600VAC max. input U1600A Series
N7023A Power Rail Probe Browser N7023A Power Rail Probe Browser
350 MHz 1:1 n/a n/a n/a
10076C 100:1, 4 kV, 500-MHz High Voltage Probe 10076C 100:1, 4 kV, 500-MHz High Voltage Probe
500 MHz 50:1 66.7 MΩ, 3 pF 4 kV 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N7020A Power Rail Probe N7020A Power Rail Probe
2 GHz 1:1 50 kΩ DC n/a InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000
N2832A 13 GHz InfiniiMax III+ Series Probe Amplifier N2832A 13 GHz InfiniiMax III+ Series Probe Amplifier
13 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2831A 8 GHz InfiniiMax III+ Series Probe Amplifier N2831A 8 GHz InfiniiMax III+ Series Probe Amplifier
8 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2830A 4 GHz InfiniiMax III+ Series Probe Amplifier N2830A 4 GHz InfiniiMax III+ Series Probe Amplifier
4 GHz 10:1/5:1 Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC,
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz
2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head Infiniium S, 90000A Series
N2797A Extreme Temperature Active Probe, 1.5 GHz N2797A Extreme Temperature Active Probe, 1.5 GHz
1.5 GHz 10:1 1 MΩ, 1pF 0 to +/-8V Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X- and Infiniium S, 9000 and 90000A Series  
Battery Power Management Solutions  Battery Power Management Solutions
n/a n/a n/a n/a n/a
N2821A 3 MHz/50uA High Sensitivity AC/DC Current Probe (1-ch) N2821A 3 MHz/50uA High Sensitivity AC/DC Current Probe (1-ch)
3 MHz 1 V/A n/a 50 uA - 5 A InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series
N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch) N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch)
3 MHz n/a n/a 50 uA - 5 A InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series
N2894A Passive Probe, 10:1, 700 MHz, 1.3m N2894A Passive Probe, 10:1, 700 MHz, 1.3m
700 MHz (700 MHz system BW
when used  with 4000 X-Series 1 GHz/1.5 GHz models)
10:1 n/a 10 MΩ, 9.5 pF 400 V CAT I, 300 V CAT II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2752A InfiniiMode 6 GHz Active Differential Probe N2752A InfiniiMode 6 GHz Active Differential Probe
6 GHz 2:1 / 10:1 200 kΩ 10 Vpp (at 10:1), 2 Vpp (at 2:1) InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A)
N2751A InfiniiMode 3.5 GHz Active Differential Probe N2751A InfiniiMode 3.5 GHz Active Differential Probe
3.5 GHz 2:1 / 10:1 200 kΩ (diff) 10 Vpp (at 10:1), 2 Vpp (at 2:1) InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A)
N2750A InfiniiMode 1.5 GHz Active Differential Probe N2750A InfiniiMode 1.5 GHz Active Differential Probe
1.5 GHz 2:1 / 10:1 200 kΩ (diff) 10 Vpp (at 10:1), 2 Vpp (at 2:1) InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A)
N2783B 100 MHz/30 Arms AC/DC Current Probe N2783B 100 MHz/30 Arms AC/DC Current Probe
100 MHz 0.1 V/A n/a Maximum: 50 A peak, 30 A rms continuous Any oscilloscope with 1 MΩ BNC input
N2782B 50 MHz/30 Arms AC/DC Current Probe N2782B 50 MHz/30 Arms AC/DC Current Probe
50 MHz  0.1 V/A n/a Maximum: 50 A peak, 30 A rms continuous Any oscilloscope with 1 MΩ BNC input
N2781B 10 MHz/150 Arms AC/DC Current Probe N2781B 10 MHz/150 Arms AC/DC Current Probe
10 MHz 0.01 V/A n/a Maximum: 300 A peak, 150 A rms continuous  Any oscilloscope with 1 MΩ BNC input
N2780B 2 MHz/500 Arms AC/DC Current Probe N2780B 2 MHz/500 Arms AC/DC Current Probe
2 MHz 0.01 V/A n/a Maximum: 700 A peak, 500 A rms continuous Any oscilloscope with 1 MΩ BNC input
N2890A Passive Probe, 10:1, 500 MHz, 1.3m N2890A Passive Probe, 10:1, 500 MHz, 1.3m
500 MHz 10:1 10 MΩ, 11pF 300 Vrms (or >400Vpk) CAT I/II 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m
350 MHz (@10:1), 10MHz (@1:1) 10:1 /1:1 10 MΩ, 11pF (@10:1) or 1 MΩ, 60 pF(@1:1) 300 Vrms (or >400Vpk) CAT I/II (@10:1) 150 Vrms CAT I/II (@1:1) 1000, 2000X, 3000X/T, 4000X, 6000X,  3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter)
N2795A Active Probe, 1 GHz N2795A Active Probe, 1 GHz
1 GHz 10:1 1 MΩ, 1pF 0 to +/-8V Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, 5000, 6000, 7000 and Infiniium S, 9000 and 90000A Series
N2796A Active Probe, 2 GHz N2796A Active Probe, 2 GHz
2 GHz 10:1 1 MΩ, 1pF 0 to +/-8V Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, 5000, 6000, 7000 and Infiniium S, 9000 and 90000A Series
N2803A 30 GHz InfiniiMax III Series probe amplifier N2803A 30 GHz InfiniiMax III Series probe amplifier
30 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2802A 25 GHz InfiniiMax III Series probe amplifier N2802A 25 GHz InfiniiMax III Series probe amplifier
25 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2801A 20 GHz InfiniiMax III Series probe amplifier N2801A 20 GHz InfiniiMax III Series probe amplifier
20 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2800A 16 GHz InfiniiMax III Series Probe Amplifier N2800A 16 GHz InfiniiMax III Series Probe Amplifier
16 GHz 6:1 100 kΩ 2.5 Vp-p Infiniium V, 90000X/Q, Z-Series
N2891A 70 MHz, 7 kV high-voltage differential probe N2891A 70 MHz, 7 kV high-voltage differential probe
70 MHz 100:1/1000:1 100 MΩ,  7 pF +/-7000V @1000:1,
+/-700V @100:1
Any oscilloscope with 1 MΩ BNC input
1169A 12 GHz InfiniiMax II Series Probe Amplifier 1169A 12 GHz InfiniiMax II Series Probe Amplifier
12 GHz (13 GHz typical) 3.45:1 50 kΩ 3.3 Vp-p Infiniium S, 80000, 90000 Series
1168A 10 GHz InfiniiMax II Series Probe Amplifier 1168A 10 GHz InfiniiMax II Series Probe Amplifier
10 GHz 3.45:1 50 kΩ 3.3 Vp-p Infiniium S, 80000, 90000 Series
1130A InfiniiMax 1.5 GHz Probe Amp 1130A InfiniiMax 1.5 GHz Probe Amp
1.5 GHz 10:1 50 kΩ 5Vp-p InfiniiVision 3000 X-/T-,4000 X-, 6000 X-, 5000, 6000 Series (300MHz - 1GHz), 7000 Series, Infiniium 8000, 9000, 90000 Series
1134A InfiniiMax 7 GHz Probe 1134A InfiniiMax 7 GHz Probe
7 GHz 10:1 50 kΩ 5Vp-p InfiniiVision 3000 X-/T-,4000 X-, 6000 X-, 5000, 6000 Series (300MHz - 1GHz), 7000 Series, Infiniium 8000, 9000, 90000 Series
1132A InfiniiMax 5 GHz Probe 1132A InfiniiMax 5 GHz Probe
5 GHz 10:1 50 kΩ 5Vp-p InfiniiVision 3000 X-/T-,4000 X-, 6000 X-, 5000, 6000 Series (300MHz - 1GHz), 7000 Series, Infiniium 8000, 9000, 90000 Series
1131A InfiniiMax 3.5 GHz Probe 1131A InfiniiMax 3.5 GHz Probe
3.5 GHz 10:1 50 kΩ 5Vp-p InfiniiVision 3000 X-/T-,4000 X-, 6000 X-, 5000, 6000 Series (300MHz - 1GHz), 7000 Series, Infiniium 8000, 9000, 90000 Series