Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Adapters and Connectors

A broad range of adapters and connectors designed for long life, exceptional repeatability, and legendary reliability. Metrology grade, instrument grade, and general purpose grade adapters are available in frequencies up to 110GHz.

Connector Grade Definitions-Metrology, Instrument, and General-Purpose
grades defined

Keysight offers a variety of adapters and connectors that are sold only by part numbers. For products sold only by part numbers, please go to Adapters and connectors with Keysight part numbers only

Compare All Adapters and Connectors (48)

Find an Adapter or Connector

  • Adapters, 1.85 mm, 1.0 mm Adapters, 1.85 mm, 1.0 mm (15) 

    Adapters, 1.85 mm, 1.0 mm

    • 1.0 and 1.85 mm adapters
    • Frequency up to 110 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 2.4 mm, 2.92 mm Adapters, 2.4 mm, 2.92 mm (19) 

    Adapters, 2.4 mm, 2.92 mm

    • 2.4 and 2.92 mm adapters
    • Frequency up to 50 GHz
    • Low insertion loss
    • High return loss

  • Adapters, 3.5 mm Adapters, 3.5 mm (5) 

    Adapters, 3.5 mm

    • 3.5 mm adapters
    • Frequency up to 26.5 GHz
    • Low insertion loss
    • High return loss

  • Adapters, APC-7 Adapters, APC-7 (4) 

    Adapters, APC-7

    • APC-7 adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, BNC, 50 Ohms Adapters, BNC, 50 Ohms (1) 

    Adapters, BNC, 50 Ohms

    • BNC adapters
    • RF and video application up to 4 GHz
    • Low insertion loss
    • High return loss

  • Adapters, SMA Adapters, SMA (2) 

    Adapters, SMA

    • SMA adapters
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 50 Ohms Adapters, Type-N, 50 Ohms (6) 

    Adapters, Type-N, 50 Ohms

    • Type-N adapters, 50 ohm
    • Frequency up to 18 GHz
    • Low insertion loss
    • High return loss

  • Adapters, Type-N, 75 Ohms Adapters, Type-N, 75 Ohms (2) 

    Adapters, Type-N, 75 Ohms

    • Type-N adapters, 75 ohm
    • Frequency up to 3 GHz
    • Low insertion loss
    • High return loss

  • Connector Launches Connector Launches (1) 

    Connector Launches

    • 1.0 mm connector launch
    • DC to 110 GHz
    • Low insertion loss
    • High return loss

  • Waveguide Adapters Waveguide Adapters 

    Waveguide Adapters

    • Waveguide Adapters