Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

AC Power Source / Power Analyzer

View Product Collection Details

Prices are subject to change without notice.

Select Features

7 of 7 product matches

Sort:
Product RMS Power RMS Voltage RMS Current Frequency DC Power DC Voltage Connectivity
AC6801A AC6801A
500 VA 270 V 2.5 A 40 to 500 Hz 400 W 380 V
  • USB
  • LAN/LXI-Core
  • GPIB (optional)
AC6802A AC6802A
1000 VA 270 V 5 A 40 to 500 Hz 800 W 380 V
  • USB
  • LAN/LXI-Core
  • GPIB (optional)
AC6803A AC6803A
2000 VA 270 V 10 A 40 to 500 Hz 1600 W 380 V
  • USB
  • LAN/LXI-Core
  • GPIB (optional)
AC6804A AC6804A
4000 VA 270 V 20 A 40 to 500 Hz 3200 W 380 V
  • USB
  • LAN/LXI-Core
  • GPIB (optional)
6811B 6811B
375 VA VA 300 V V 3.25 A 1000 Hz Hz 285 W W ±425 V V
  • GPIB
6812B 6812B
750 VA VA 300 V V 6.5 A A 1000 Hz Hz 575 W W ±425 V V
  • GPIB
6813B 6813B
1750 VA VA 300 V V 13 A A 1000 Hz Hz 1350 W W ±425 V V
  • GPIB