Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AC Power Source / Power Analyzer

Keysight offers two families of AC power sources up to 4000 VA to meet your AC test challenges – from basic to higher performance.

  • The AC6800 Series of basic AC sources offer stable, reliable power with models available up to 4000 VA.
  • The 6800B Series of performance AC sources provide a complete AC test solution with integrated waveform generation and harmonic capabilities, at power levels up to 1750 VA.

Both families may also be used to produce DC power, either alone or as a DC offset to an AC waveform. All models are backed with global support and the longest standard warranty in the industry.

Compare All AC Power Sources (7)

Find an AC Power Source

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

Related Products & Solutions

  • no image available PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase 

    PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage bandwidth up to 2.5 MHz
    • Current bandwidth 100 KHz

  • no image available Products for Power Supply Test 

    Products for Power Supply Test

    Keysight's dc electronic loads and ac power sources, together with application knowledge gained over years of power supply ...

Discontinued AC Power Sources / Power Analyzers [Discontinued]
Product support information for discontinued and obsolete AC Power Sources / Power Analyzers.