Contact an Expert

AC Power Source / Power Analyzer

Keysight offers two families of AC power sources up to 4000 VA to meet your AC test challenges – from basic to higher performance.

  • The AC6800 Series of basic AC sources offer stable, reliable power with models available up to 4000 VA.
  • The 6800B Series of performance AC sources provide a complete AC test solution with integrated waveform generation and harmonic capabilities, at power levels up to 1750 VA.

Both families may also be used to produce DC power, either alone or as a DC offset to an AC waveform. All models are backed with global support and the longest standard warranty in the industry.

Compare All AC Power Sources (7)

Find an AC Power Source

  • AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A (1) 

    AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A

    • 500 VA, 270 V, 2.5 A basic AC power source
    • LAN/LXI-Core, USB, GPIB (optional)
    • Longest standard warranty

  • AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A (1) 

    AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A

    • 1000 VA, 270 V, 5 A basic AC power source
    • LAN/LXI-Core, USB, GPIB (optional)
    • Longest standard warranty

  • AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A (1) 

    AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A

    • 2000 VA, 270 V, 10 A basic AC power source
    • LAN/LXI-Core, USB, GPIB (optional)
    • Longest standard warranty

  • AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A (1) 

    AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A

    • 4000 VA, 270 V, 20 A basic AC power source
    • LAN/LXI-Core, USB, GPIB (optional)
    • Longest standard warranty

  • 6811B AC Power Source / Power Analyzer, 375 VA, 300 V, 3.25 A 6811B AC Power Source / Power Analyzer, 375 VA, 300 V, 3.25 A (1) 

    6811B AC Power Source / Power Analyzer, 375 VA, 300 V, 3.25 A

    • 375 VA, 300 V, 3.25 A performance AC source
    • Integrated waveform generation and harmonics
    • GPIB
    • Longest standard warranty

  • 6812B AC Power Source / Power Analyzer, 750 VA, 300 V, 6.5 A 6812B AC Power Source / Power Analyzer, 750 VA, 300 V, 6.5 A (1) 

    6812B AC Power Source / Power Analyzer, 750 VA, 300 V, 6.5 A

    • 750 VA, 300 V, 6.5 A performance AC source
    • Integrated waveform generation and harmonics
    • GPIB
    • Longest standard warranty

  • 6813B AC Power Source / Power Analyzer, 1750 VA, 300 V, 13 A 6813B AC Power Source / Power Analyzer, 1750 VA, 300 V, 13 A (1) 

    6813B AC Power Source / Power Analyzer, 1750 VA, 300 V, 13 A

    • 1750 VA, 300 V, 13 A performance AC source
    • Integrated waveform generation and harmonics
    • GPIB
    • Longest standard warranty

Discontinued AC Power Sources / Power Analyzers [Discontinued]
Product support information for discontinued and obsolete AC Power Sources / Power Analyzers.

Related Industries & Technologies