Contact an Expert

Compare Products

86100 DCA Wideband Sampling Oscilloscopes

View Product Collection Details

Prices are subject to change without notice.

Select Features

45 of 45 product matches

Sort:
Product Category Max. Optical BW Max. Electrical BW Reference Receiver Capability Optical Compatibility Comment
86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes
  • PAM
  • PAM 4
n/a n/a n/a Gb/s n/a Software option that analyzes Pulse Amplitude Modulation (PAM-4) signaling formats on electrical and optical signals
86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Mainframe
n/a n/a n/a Gb/s n/a This is the base mainframe used for all DCA modules
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the 86100D DCA-X N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the 86100D DCA-X
  • TDR/TDT
n/a 50 GHz n/a n/a Choose 2 channels or 4 channels,  35 GHz (2.92 mm connectors) or 50 GHz (1.85 mm connectors) bandwidth and choose f or m connectors
86108B Precision Waveform Analyzer 86108B Precision Waveform Analyzer
  • Clock Recovery
  • Electrical Channel(s)
  • PrecisionTimebase
n/a 50 GHz n/a Gb/s n/a Double-wide module with Integrated clock recovery and precision timebase
83496B-101 Optical/electrical clock recovery module with Phase Noise Analysis capability 83496B-101 Optical/electrical clock recovery module with Phase Noise Analysis capability
  • Clock Recovery
13.5 Gb/s (with option 200) 13.5 Gb/s (with option 200) n/a Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Integrated optical signal taps.
Requires 86100C or 86100D mainframe.
86112A 20 GHz Dual Channel Electrical Module 86112A 20 GHz Dual Channel Electrical Module
  • Electrical Channel(s)
n/a 20 GHz n/a Gb/s n/a n/a
N1045A 60 GHz 2/4 Port Electrical Remote Sampling Head N1045A 60 GHz 2/4 Port Electrical Remote Sampling Head
  • Electrical Channel(s)
n/a 60 GHz n/a Gb/s n/a Choose 2 or 4 channels per module. Choose 1.85 mm male or female connectors. Requires 86100D mainframe.
86116C-025 40 GHz Optical/ 80 GHz Electrical Module 86116C-025 40 GHz Optical/ 80 GHz Electrical Module
  • Electrical Channel(s)
  • Optical Channel(s)
40 GHz 80 GHz 17.000, 25.781, 27.939 Gb/s
  • 1310 Single-mode
  • 1550 Single-mode
45 GHz opt./93 GHz elect. Characteristic bandwidth
86117A 50 GHz Dual Channel Electrical Module 86117A 50 GHz Dual Channel Electrical Module
  • Electrical Channel(s)
n/a 50 GHz 0 Gb/s n/a n/a
86105C-200 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF 86105C-200 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF
  • Electrical Channel(s)
  • Optical Channel(s)
9 GHz 20 GHz *8.500 * 8.500 Gb/s * 9.953 * 10.313 * 10.519 * 10.664 * 10.709 * 11.096 * 11.317 Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
n/a
86105C-300 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF 86105C-300 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF
  • Electrical Channel(s)
  • Optical Channel(s)
9 GHz 20 GHz 0.155 * 0.622 * 1.063 * 1.244 * 1.250 * 2.125 * 2.488 * 2.500 * 2.666 * 3.125 * 4.250 * 5.000 * 6.250 * 8.500 * 8.500 * 9.953 * 10.313 * 10.519 * 10.664 * 10.709 * 11.096 * 11.317 Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
All rates >=9.9 Gb/s, plus any combination of 4 lower rates
86105C-100 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF 86105C-100 9 GHz optical / 20 GHz electrical sampling module, 750 to 1650 nm - SMF and MMF
  • Electrical Channel(s)
9 GHz 20 GHz 0.155 * 0.622 * 1.063 * 1.244 * 1.250 * 2.125 * 2.488 * 2.500 * 2.666 * 3.125 * 4.250 * 5.000 * 6.250 Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Choose any combination of 4 rates
86118A 70 GHz Dual Remote Sampling Head 86118A 70 GHz Dual Remote Sampling Head
  • Electrical Channel(s)
n/a 70 GHz n/a Gb/s n/a n/a
86107A-010 Precision timebase reference module 86107A-010 Precision timebase reference module
  • PrecisionTimebase
n/a 15 GHz n/a Gb/s n/a Sine wave input: 2 to 15 GHz Square-wave input: 2.4 to 4.0 GHz or 9.0 to 12.6 GHz
86107A-020 Precision timebase reference module 86107A-020 Precision timebase reference module
  • PrecisionTimebase
n/a 25 GHz n/a Gb/s n/a Sine wave input: 2.4 to 25 GHz Square-wave input: 9.0 to 12.6 GHz or 18.0 to 25.0 GHz
86107A-040 Precision timebase reference module 86107A-040 Precision timebase reference module
  • PrecisionTimebase
n/a 48 GHz n/a Gb/s n/a Sine wave input: 2.4 to 48 GHz Square-wave input: 9.0 to 12.6 GHz or 18.0 to 25.0 GHz or 39.0 to 48.0 GHz
N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit
  • Electrical Channel(s)
  • TDR/TDT
n/a 18 GHz n/a Gb/s n/a n/a
N1084A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X N1084A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X
n/a n/a n/a n/a n/a n/a
N1083A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X N1083A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X
n/a n/a n/a n/a n/a n/a
N1082A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X N1082A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X
n/a n/a n/a n/a n/a n/a
N1081A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X N1081A IEEE 802.3 Compliance and Debug Application for 86100D DCA-X
n/a n/a n/a n/a n/a n/a
86108B-JSA Jitter Spectrum Analysis and SW Clock Recovery Emulation 86108B-JSA Jitter Spectrum Analysis and SW Clock Recovery Emulation
n/a n/a n/a n/a n/a n/a
86100D-500 Productivity Package 86100D-500 Productivity Package
  • Mainframe
  • Software
n/a n/a n/a Gb/s n/a n/a
N1019A User Defined Application N1019A User Defined Application
n/a n/a n/a n/a n/a n/a
N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X
n/a n/a n/a n/a n/a n/a
86100DU-401 Advanced EYE Analysis Software 86100DU-401 Advanced EYE Analysis Software
  • Clock Recovery
  • Software
n/a n/a n/a
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Characterize Phase Locked Loops (PLL) using FREE 86100DU-400 software.
86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software 86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software
  • Clock Recovery
  • Software
n/a n/a n/a
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Characterize Phase Locked Loops (PLL) using FREE 86100CU-400 software.
N1010A-SIM InfiniiSim-DCA Waveform Transformation Toolset for PC N1010A-SIM InfiniiSim-DCA Waveform Transformation Toolset for PC
  • Software
n/a n/a n/a n/a n/a
N1010A-DCA Support for all DCA mainframe SW options, hosted mode N1010A-DCA Support for all DCA mainframe SW options, hosted mode
  • Software
n/a n/a n/a n/a Option DCA allows the FlexDCA to talk to 86100D or 86100C mainframes via LAN
N1010A-201 Advanced Waveform Analysis Software for PC N1010A-201 Advanced Waveform Analysis Software for PC
  • Software
n/a n/a n/a n/a n/a
N1010A-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC N1010A-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC
  • Software
n/a n/a n/a n/a n/a
N1010A-200 Enhanced Jitter Analysis Software for PC N1010A-200 Enhanced Jitter Analysis Software for PC
  • Software
n/a n/a n/a n/a n/a
86100D-SIM InfiniiSim-DCA Waveform Transformation Toolset 86100D-SIM InfiniiSim-DCA Waveform Transformation Toolset
  • Mainframe
  • Software
n/a n/a n/a n/a n/a
N1010A FlexDCA Remote Access Software N1010A FlexDCA Remote Access Software
  • Software
n/a n/a n/a n/a n/a
86100D-300 Advanced Amplitude Analysis/RIN/Q-Factor 86100D-300 Advanced Amplitude Analysis/RIN/Q-Factor
  • Mainframe
  • Software
n/a n/a n/a n/a n/a
86100D-202 Enhanced Impedance and S-Parameter Software 86100D-202 Enhanced Impedance and S-Parameter Software
  • Mainframe
  • Software
  • TDR/TDT
n/a n/a n/a n/a n/a
86100D-201 Advanced Waveform Analysis Software 86100D-201 Advanced Waveform Analysis Software
  • Mainframe
  • Software
n/a n/a n/a n/a n/a
86100D-200 Enhanced Jitter Analysis Software 86100D-200 Enhanced Jitter Analysis Software
  • Mainframe
  • Software
n/a n/a n/a
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Advanced Amplitude Analysis/RIN/Q-Factor
86115D 20/34 GHz multi-port 86100 plug-in module for high-volume/parallel optical transceiver test 86115D 20/34 GHz multi-port 86100 plug-in module for high-volume/parallel optical transceiver test
  • Optical Channel(s)
20 GHz 35 GHz 8.5, 9.953, 10.3125, 10.519, 10.66, 10.71, 11.1, 11.32, 14.025 (16 xFC) Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
n/a
N9355CK01 DC coupled limiter N9355CK01 DC coupled limiter
  • Electrical Channel(s)
n/a n/a n/a
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Enhanced Jitter Analysis Software
86100CU-401 Advanced EYE Analysis Software 86100CU-401 Advanced EYE Analysis Software
  • Electrical Channel(s)
  • Optical Channel(s)
  • Software
n/a n/a n/a
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
Advanced EYE Analysis Software
86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF 86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF
  • Electrical Channel(s)
  • Optical Channel(s)
20 GHz 35 GHz 8.5, 9.953, 10.3125, 10.519, 10.66, 10.71, 11.1, 11.32, 14.025 (16 xFC) Gb/s
  • 850 Multimode
  • 1300 Multimode
  • 1310 Single-mode
  • 1550 Single-mode
n/a
86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules 86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules
  • Electrical Channel(s)
  • Optical Channel(s)
65 GHz 80 GHz 39.813 * 43.018 Gb/s
  • 1550 Single-mode
Requires 86100C or 86100D mainframe.
83496B-100 Electrical clock recovery module with Phase Noise Analysis capability 83496B-100 Electrical clock recovery module with Phase Noise Analysis capability
  • Clock Recovery
n/a 13.5 Gb/s (with option 200) n/a n/a Integrated electrical signal taps.
Requires 86100C or 86100D mainframe.
54754A Differential & Single-ended TDR/TDT Module 54754A Differential & Single-ended TDR/TDT Module
  • Electrical Channel(s)
  • TDR/TDT
n/a 18 GHz n/a n/a n/a