Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Parametric Test

Integrated circuit devices continue to shrink in size, increase in density, and improve in performance every year. Manufacturing and testing these devices while simultaneously maintaining and improving yield has become increasingly difficult. Nevertheless, Keysight Technologies' parametric test solutions continue to meet these challenges and to provide users with consistently accurate and highly automated test solutions for better process monitoring. Our award winning parametric test systems are a de facto industry standard, with over 4,000 systems installed worldwide. With a history of over 70 years of innovation and leadership in the Test and Measurement industry, Keysight knows what it takes to meet the stringent demands of parametric test customers.

  • 4080 Series of Parametric Test Systems 4080 Series of Parametric Test Systems 

    4080 Series of Parametric Test Systems

    Solves both current and next-generation parametric test challenges with features such as a faster architecture, parallel test capabilities, support for high-voltage semiconductor pulse generator units, and an optional 8x10 RF matrix.

  • Parametric Test Software Parametric Test Software 

    Parametric Test Software

    Intuitive software solutions designed to help you measure, analyze, report, and manage parametric test data.

  • Parameter & Device Analyzers, Curve Tracers Parameter & Device Analyzers, Curve Tracers 

    Parameter & Device Analyzers, Curve Tracers

    See our new location for Parameter / Device Analyzers, Modular SMU Series and Low-leakage Switch Matrix Family

  • 88000 HS-100 High Speed and Sensitivity Array Test System 88000 HS-100 High Speed and Sensitivity Array Test System 

    88000 HS-100 High Speed and Sensitivity Array Test System

    Provides full thin film transistor (TFT) array testing of LTPS LCDs AM-OLEDs used in manufacturing FPDs. Proven solution for leading FPD manufacturers

Discontinued and Obsolete Parametric Test Equipment [Discontinued]
4155C, 4156C, 41000 Series, N9201A, 4070 Series, 4140B, 4142B, 4145A/B, 4155A, 4156A, 41501A, 4155B, 4156B, 4157A, 4157B,4280A, E5270A, E5272A, and E5273A