Highlights

Drive Down the Cost of Test for Passive RF Components

The Keysight E5063A ENA is an affordable benchtop vector network analyzer for testing simple passive components such as antennas, filters, cables, or connectors up to 18 GHz. It leverages the consistent measurement framework of the industry standard ENA Series to boost efficiency and productivity. It is ready to evolve as technologies change.

  • Measure a wide range of components with a versatile 2-port, 50-ohm S-parameter test set
  • Enhance your measurements with Option 010 for time domain analysis capability
  • Simplify PCB design and test with a dedicated graphical user interface with Option 011
  • Boost efficiency and productivity with a consistent measurement framework
  • Upgrade options at any time

The best solution for PCB design and test

Compared to traditional solutions based on sampling oscilloscopes, the E5063A PCB Analyzer provides three breakthroughs for PCB design and test: 

  • More accuracy, repeatability, and reproducibility
  • More languages supported
  • More ESD robustness
e6063a pcb design network analyzer

E5063A Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5063A with software applications such as wireless power transfer analysis, time domain analysis, and more.

E5063A-010 Time Domain Analysis

View transmission and reflection responses in the time domain. Tune filters, gate out fixtures and cables, and characterize tranmission lines.  

E5063A-011 Time Domain Analysis/Test Wizard

Adds a dedicated interface for PCB manufacturing test for efficient impedance and return loss measurements.

E5063A-006 Wireless Power Transfer Analysis

Measure Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting.  

e5063a network analyzer software

E5063A Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5063A with software applications such as wireless power transfer analysis, frequency offset mode, time domain analysis, and more. 

Key Specifications

Number of Built-In Ports
2 ports
Maximum Frequency
18 GHz
Number of Internal Sources
1 source
VNA Series
ENA
VNA Type
Benchtop
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2 ports
18 GHz
1 source
ENA
Benchtop
View More
Applications:
S-Parameters
Return Loss
Time Domain
Insertion Loss/Gain
Best Speed at 201 Point, 1 Sweep:
9 ms
Components:
Antennas
Printed Circuit Boards (PCB)
Filters
Dynamic Range:
117 dB
Form Factor:
Benchtop
Instrument Type:
Benchtop
Maximum Frequency:
18 GHz
Number of Built-In Ports:
2 ports
Number of Internal Sources:
1 source
Output Power:
0 dBm
Trace Noise:
0.015 dB rms
Type:
Benchtop
VNA Series:
ENA
VNA Type:
Benchtop
E5063A low cost vna network analyzer

Interested in a E5063A?

Want help or have questions?