Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

5500 Atomic Force Microscope (AFM) (N9410S)

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Instrument features

  • Highly modular microscope and scanner
  • Optional Integrated environmental & temperature control
  • Easy fluid operation with open cell
  • Easy sample access with top-down scanning

Research resources

Description

The Keysight 5500 AFM/SPM microscope offers numerous unique features, such as patented top-down scanning and unrivalled environmental and temperature control, while providing maximum flexibility and modularity. The universal microscope base permits easy integration with an environmental chamber or an inverted optical microscope. Sample preparation is made easy with our unique sample plates designed for your application including imaging in fluids.

A top-down optical axis through the scanner allows an unobstructed view of the cantilever and the sample without sacrificing sample handling. The scanner’s modular nose cone makes changing imaging modes quick and easy. The Keysight 5500 SPM/AFM is a high performance system that facilitates advanced applications solutions. It offers atomic resolution and is ideal for electrochemistry, polymers, and soft material applications.