Sprechen Sie mit einem Experten

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Functionality - See the latest enhancements

  • Frequency 3 Hz to 3.6, 8.4, 26.5, or 44 GHz
  • CISPR, MIL-STD 6 dB, and standard 3 dB resolution bandwidths
  • Quasi-peak, EMI-avg, RMS-avg, and diagnostic detectors
  • Extensive diagnostic capability

Performance

  • Meets CISPR 16-1-1: 2010 and MIL-STD-461F EMI receiver requirements
  • ±0.5 dB absolute amplitude accuracy
  • -166 dBm displayed average noise level (DANL) with preamplifier and noise floor extension
  • Phase noise -106 dBc/Hz 10 kHz offset

EMC measurements, diagnostics, & calibration

  • EMC measurement functionality offering simultaneous detectors, signal lists, scan tables, limit lines, and correction factors
  • Both time domain and frequency domain scan capability
  • Enhanced diagnostics using spectrum analysis, Strip Chart, marker functions, span zoom, zoom span, and spectrograms. real-time spectrum analysis available as an option
  • Accredited ISO 17025 calibration available to order

Automation & communication interface

Description

Keep the test queue flowing

In EMC testing, success depends on tools that can help you do more in less time—today and tomorrow. That's why Keysight created the MXE: it's a standards-compliant EMI receiver and diagnostic signal analyzer built on an upgradeable platform. In the lab and on the bench, it provides the accuracy, repeatability, and reliability you need to test with confidence. Equip your team with the MXE, and keep the test queue flowing.

 

Related Industries & Technologies