Sprechen Sie mit einem Experten

U1067A Acqiris 8-bit High-Speed PCI Digitizers

Product Status: Eingestellt | Support verfügbar
This product is no longer available

Key Features & Specifications

U1067A-002 Acqiris Single-Channel, 1 GS/s DP110 High-Speed Digitizer

  • 250 MHz bandwidth
  • Acquisition memory from 128 kpoints up to 2 or 8 Mpoints (optional)
  • High measurement throughput with PCI interface

U1067A-001 Acqiris Single-Channel, 500 MS/s DP105 High-Speed Digitizer

  • 150 MHz bandwidth
  • Acquisition memory from 128 kpoints up to 2 Mpoints (optional)
  • High measurement throughput with PCI interface

Brochure with Full Specifications

Description

See also U1071A configurable 8-bit PCI digitizer best for OEM use.

To request more information or ask a product expert for the best and most cost-effective solution click here